Title | Information |
---|---|
Package Description | TQFP 7.00x7.00x1.40 mm 0.80mm Pitch |
Package Status | Active |
Package Type | TQFP |
Class | PLASTIC |
Package Code | PRG32 |
Category | G |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 7mm |
Pb Free Category | e3 Sn |
Width | 7mm |
Thickness | 1.4mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.8mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 7.0 x 7.0 x 1.4 |