Title | Information |
---|---|
Package Description | PLCC 13.97x11.43x2.79 mm 1.27mm Pitch |
Package Status | Active |
Package Type | PLCC |
Class | PLASTIC |
Package Code | PLG32 |
Category | G |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 13.97mm |
Pb Free Category | e3 Sn |
Width | 11.43mm |
Thickness | 2.79mm |
Peak Reflow Temp | 260.00°C |
Pitch | 1.27mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 13.97 x 11.43 x 2.79 |