Title | Information |
---|---|
Package Name | PTLG0168JA-A |
Package Previous Code | P168FC-65-DN1 |
JEITA Standard | P-TFLGA168-11x11-0.65 |
Package Status | Active |
Package Type | TFLGA |
Class | IC |
Package Code | pkg_8015 |
Lead Count | 168 |
Pb (Lead) Free | Yes |
Length | 11mm |
Width | 11mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 11 x 11 x 1.2 |