Title | Information |
---|---|
Package Name | PRBG0756DB-A |
Package Previous Code | P756S9-127-K6-1 |
JEITA Standard | P-HBGA756-45x45-1.27 |
Package Status | Active |
Package Type | HBGA |
Class | IC |
Package Code | pkg_7821 |
Lead Count | 756 |
Pb (Lead) Free | Yes |
Length | 45mm |
Width | 45mm |
Thickness | 2.8mm |
Pkg. Dimensions (mm) | 45 x 45 x 2.8 |