Title | Information |
---|---|
Package Name | PRBG0316DD-B |
Package Previous Code | P316F1-127-MNG-1 |
JEITA Standard | P-BGA316-27x27-1.27 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_7729 |
Lead Count | 316 |
Pb (Lead) Free | Yes |
Length | 27mm |
Width | 27mm |
Thickness | 2.53mm |
Pkg. Dimensions (mm) | 27 x 27 x 2.53 |