Title | Information |
---|---|
Package Name | PRQP0272KA-A |
Package Previous Code | P272GP-50-LMU |
JEITA Standard | P-FQFP272-36x36-0.50 |
Package Status | Active |
Package Type | FQFP |
Class | IC |
Package Code | pkg_7667 |
Lead Count | 272 |
Pb (Lead) Free | Yes |
Length | 36mm |
Width | 36mm |
Thickness | 3.8mm |
Pkg. Dimensions (mm) | 36 x 36 x 3.8 |