Title | Information |
---|---|
Package Name | PLZZ0004CC-A |
Package Previous Code | P3C4-150-212 |
JEITA Standard | SC-62 |
Package Status | Active |
Package Type | POMM |
Class | Dic |
Package Code | pkg_7512 |
Lead Count | 3 |
Pb (Lead) Free | Yes |
Length | 4.5mm |
Width | 2.5mm |
Thickness | 1.6mm |
Pkg. Dimensions (mm) | 4.5 x 2.5 x 1.6 |