Title | Information |
---|---|
Package Name | PLQP0176LD-A |
JEITA Standard | P-HLQFP176-20x20-0.40 |
Package Status | Active |
Package Type | HLQFP |
Class | IC |
Package Code | pkg_11539 |
Lead Count | 176 |
Pb (Lead) Free | Yes |
Length | 20mm |
Width | 20mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 20 x 20 x 1.7 |