Title | Information |
---|---|
Package Name | PLSP0005ZB-A |
Package Previous Code | MPAK-5V |
JEITA Standard | SC-74A |
Package Status | Active |
Package Type | MPAK |
Class | Dic |
Package Code | pkg_1122 |
Lead Count | 5 |
Pb (Lead) Free | Yes |
Length | 2.95mm |
Width | 1.6mm |
Thickness | 1.4mm |
Pkg. Dimensions (mm) | 2.95 x 1.6 x 1.4 |