Title | Information |
---|---|
Package Name | PRBG0357GA-A |
Package Previous Code | P357F1-80-JAC |
JEITA Standard | P-FBGA357-20x20-0.80 |
Package Status | Active |
Package Type | FBGA |
Class | IC |
Package Code | pkg_10397 |
Lead Count | 357 |
Pb (Lead) Free | Yes |
Length | 20mm |
Width | 20mm |
Thickness | 1.71mm |
Pkg. Dimensions (mm) | 20 x 20 x 1.71 |