Title | Information |
---|---|
Package Name | M28.3 |
Package Previous Code | MWW |
Package Description | 28 LEAD SOIC (300MIL) |
Package Status | Active |
Package Type | SOICW |
Class | PLASTIC |
Package Code | MWW |
Category | PLASTIC |
Lead Count | 28 |
Pb (Lead) Free | Yes |
Length | 17.93mm |
Width | 7.52mm |
Thickness | 0.2mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 17.93 x 7.52 x 0.20 |