Title | Information |
---|---|
Package Name | MDP0040 |
Package Previous Code | MKS |
Package Description | 16 LEAD QSOP (150MIL) |
Package Status | Active |
Package Type | QSOP |
Class | PLASTIC |
Package Code | MKS |
Category | PLASTIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 4.9mm |
Width | 3.91mm |
Thickness | 1.42mm |
Pitch | 0.64mm |
Pkg. Dimensions (mm) | 4.90 x 3.91 x 1.42 |