Title | Information |
---|---|
Package Name | L36.6X6A |
Package Previous Code | LRW |
Package Description | 36 LEAD 6 x 6 x 0.85 QFN, Double Ring |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code | LRW |
Category | PLASTIC |
Lead Count | 36 |
Pb (Lead) Free | Yes |
Length | 5.99mm |
Width | 5.99mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 5.99 x 5.99 x 0.90 |