Title | Information |
---|---|
Package Description | CDIP 37.20x15.24x2.67 mm 2.54mm Pitch |
Package Status | Active |
Package Type | CDIP |
Class | HERMET |
Package Code | CD28 |
Category | NP |
Lead Count | 28 |
Pb (Lead) Free | No |
Length | 37.2mm |
Pb Free Category | e0 |
Width | 15.24mm |
Thickness | 2.67mm |
Peak Reflow Temp | 240.00°C |
Pitch | 2.54mm |
Package Carrier | Tube |
Pkg. Dimensions (mm) | 37.2 x 15.24 x 2.67 |