Title | Information |
---|---|
Package Description | FCCSP 13.50x8.70x 0.9 mm 0.6mm x 0.7mm |
Package Status | Active |
Package Type | FCCSP |
Class | PLASTIC |
Package Code | AVG240 |
Category | G |
Lead Count | 240 |
Pb (Lead) Free | Yes |
Length | 13.5mm |
Pb Free Category | e1 SnAgCu |
Width | 8.7mm |
Thickness | 0.9mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.65mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 13.5 x 8.7 x 0.9 |