The ISL6292EVAL2Z is a complete evaluation platform for the ISL6292 Li-ion/Li-polymer battery charger. The on-board 9-bit DIP switch facilitates programming charging current, setting EN input, temperature monitoring status, and so on. The four jumpers can set up input source selection, USB mode selection, and can be used to make other necessary connections.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 624 KB | |
Datasheet | PDF 1.06 MB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL6292EVAL2Z circleActive Samples Available |
Get Samples, |