The ISL62883CEVAL2Z and ISL62883EVAL2Z evaluation boards are used to demonstrate the performance of the ISL62883C multiphase synchronous-buck PWM VCORE controller, implementing the Intel® IMVP-6.5™. The ISL62883 features Renesas' Robust Ripple Regulator (R3™) technology. An on-board dynamic-load generator is included for evaluating the transient-load response. It applies a 300µs pulse of approximately 25mΩ load across VO and PGND.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 2.19 MB | |
Datasheet | Log in to Download PDF 3.55 MB | |
Datasheet - Short-form | PDF 143 KB | |
3 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL62883CEVAL2Z circleLast Time Buy Samples Available |
Get Samples, |