The ISL5x61EVAL1 and ISL5x61EVAL2 evaluation boards (ISL5961EVAL1, ISL5961EVAL2, ISL5761EVAL1, ISL5761EVAL2, ISL5861EVAL1, and ISL5861EVAL2) provide a quick and easy method for evaluating the ISL5761, ISL5861 and ISL5961 (10-, 12-, or 14-bit), 130/210MSPS high-speed D/A (digital-to-analog) converters. The ISL5x61EVAL1 is populated with an SOIC package and ISL5x61EVAL2 is populated with a TSSOP package. The board is configured so that the converter outputs differential current into a transformer circuit to form an output voltage. The amount of current out of the DAC is determined by an external resistor and either an internal or external reference voltage. The CMOS digital inputs have optional external termination resistors. The evaluation board includes a ribbon cable digital interface that is compatible with digital upconverter (DUC) evaluation boards like the ISL5217.

Features

  • 210MSPS 10-, 12- or 14-bit CMOS DAC
  • Transformer-coupled or single-ended SMA outputs
  • Interface compatible to the ISL5217 digital upconverter allows complete baseband-to-intermediate frequency (IF) demonstration

Applications

  • Cellular infrastructure
  • BWA infrastructure
  • Medical/Test instrumentation
  • Wireless communication systems
  • High resolution imaging systems
  • Arbitrary waveform generators

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
ISL5x61EVAL1 and ISL5x61EVAL2 User Guide Manual PDF 272 KB
Other
ISL5X61EVAL1 Eval Board Layout Design File PDF 319 KB
ISL5X61EVAL1 Eval Board Schematic Design File PDF 73 KB