Demo Kit for ZLED7000
The ZLED7000 Demo Kit demonstrates IDT's ZLED7000 functionality in a GU5.3 halogen lamp replacement application. The kit's ZLED7000-D1 Demo Board enables 12VAC or 12VDC...
The ZLED7000, one of our ZLED Family of LED control ICs, is an inductive step-down converter that is optimal for driving a single LED or multiple LEDs (connected in series) from a voltage source greater than the voltage rating of the LED. The ZLED7000 operates in continuous mode. Capable of operating efficiently with voltage supplies ranging from 6 VDC to 40 VDC, it is ideal for low-voltage lighting applications. The ZLED7000 minimizes current consumption by remaining in a low-current standby mode (output is off) until a voltage of ≥0.3V is applied to the ADJ pin.
In operating mode, the ZLED7000 can source LEDs with an output current of ≤750mA (≤30 watts of output power) that is externally adjustable (see data sheet). The ZLED7000's integrated output switch and high-side current sensing circuit use an external resistor to adjust the average output current. Linearity is achieved via an external control signal at the ZLED7000's ADJ pin, implemented either as a pulse-width modulation (PWM) waveform for a gated output current or a DC voltage for a continuous current.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 630 KB | |
Guide | 7Z 1.21 MB | |
End Of Life Notice | PDF 720 KB | |
End Of Life Notice | PDF 106 KB | |
Manual - Hardware | PDF 547 KB | |
Application Note | PDF 263 KB | |
Datasheet - Short-form | PDF 178 KB | |
7 items
|
The ZLED7000 Demo Kit demonstrates IDT's ZLED7000 functionality in a GU5.3 halogen lamp replacement application. The kit's ZLED7000-D1 Demo Board enables 12VAC or 12VDC...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.