IDT's DAC1408D650W0 demo board is suitable for dynamic performance evaluation from low to high outputs frequency configuration. A FPGA mother board (Xilinx, Altera, and Lattice) can be connected to ease the evaluation and analysis of the DACs dynamic performance and enable usage of the JESD204A full features sets.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Software | ZIP 415 KB | |
Manual - Hardware | Log in to Download PDF 1.73 MB | |
2 items
|
EPC |
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
DAC1408D650WO-DB circleObsolete |
BD0 | BOARD | 0 | I | No |