A ST-BUS® compatible digital switch controlled by a
microprocessor which can handle from 128 x 128 to 32K x 32K inputs to multiple outputs.

Product Options

Orderable Part ID Part Status Type Lead Count (#) Pb (Lead) Free Carrier Type Buy Sample
Obsolete 144 Yes Tray
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Application Notes & White Papers
AN-852 Application Considerations for Time-Slot Interchange (TSI) Products Application Note PDF 217 KB
PCNs & PDNs
PDN# : CQ-14-06R1 Revised Product Discontinuance Notice Product Discontinuation Notice PDF 407 KB
PDN# : CQ-14-06 MANUFACTURING DISCONTINUANCE NOTICE Product Discontinuation Notice PDF 192 KB
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w Product Change Notice PDF 24 KB
PCN# : A-0610-02 ASAT China as Alternate Facility for CABGA/CVBGA/FPBGA/TQFP/PQFP Product Change Notice PDF 252 KB
PCN#: TB-0512-01 Reel Color Changed from Blue to Black Product Change Notice PDF 729 KB
PDN# T-05-02, TSI, Selected Package Obsolescence Product Delete Notice PDF 68 KB
PCN#: A-0412-04 - To comply with Pb-free labels - Green Products Product Change Notice PDF 80 KB
PCN#: A-0403-03, BGA package family Product Change Notice PDF 38 KB
PCN#: A-0310-01, Green Products Product Change Notice PDF 26 KB
PCN#:A-0305-02, new m/c G770 & 2300 d/a material Product Change Notice PDF 197 KB
PCN#G-0302-05, New mold compound EME-G700 series Product Change Notice PDF 65 KB
PCN#: G-0302-06, New die attach 3230 from Ablestik Product Change Notice PDF 150 KB
PCN# G-0206-09, Ship in Trays instead Tape & Reel Product Change Notice PDF 13 KB
PCN# G-0206-08, Orientation of square PQFP & TQFP Product Change Notice PDF 150 KB
PCN# G0106-01, Moisture Sensitive Label Change Product Change Notice PDF 274 KB
PCN# G9911-05, To qualify low alpha mold compound. Product Change Notice PDF 44 KB
Downloads
72V70840 CABGA,TQFP-144 BSDL Model - BSDL BSDL 11 KB
72V70840 CABGA,TQFP-144 IBIS Model - IBIS ZIP 16 KB