LED Downlight Solution Features

  • Supports phase dimmer signal and DC current dimming by PWM dimmer signal source
  • Outstanding line regulation for easy support of worldwide power inputs
Image
Evaluation Boards Available for Three Types of Dimming

Evaluation Boards Available for Three Types of Dimming

Worldwide Input Voltage Solution

Solution for Worldwide Market (Vac = 85V to 264V)

Specifications

  • Pin = 10W
  • Efficiency: 85% or more
  • Power factor: 0.9 or more
  • Total harmonic distortion [THD]: 20% or less
  • Output current ripple: 30% or less
Image
R2A20134EVB-NNWE Circuit

R2A20134EVB-NNWE Circuit

Application Note

Application Note Recommended Products High Resolution Circuit Diagram Calculation Sheet
R2A20134EVB-NNWE Application Note R2A20134 Evaluation Board (PDF | English, 日本語) Driver IC: R2A20134SP R2A20134EVB High-Side Schematic (PDF) R2A20134EVB-NNWE Calculation Sheet (XLS)

North America High Efficiency, Phase Dimming Solution (100V)

Phase Dimming Solution for North American Market (Vac = 85V to 132V)

Specifications

  • Pin = 10W
  • Efficiency: 85%
  • Power factor: 0.9 or more
  • Total harmonic distortion [THD]: 20% or less
  • Output current ripple: 30% or less
  • Compatible with leading edge/trailing edge dimmers
  • NEMA SSL 6 compliant
Image
R2A20135EVB-ND1 Circuit

R2A20135EVB-ND1 Circuit

Application Note

Application Note Recommended Products High Resolution Circuit Diagram Calculation Sheet
R2A20135EVB-ND1 R2A20135 Evaluation Board (PDF | English, 日本語) Driver IC: R2A20135SP R2A20135EVB-ND1 Schematic (PDF) R2A20135 FFM Calculation Sheet (XLS)

Europe High Efficiency, Phase Dimming Solution (200V)

Phase Dimming Solution for European Market (Vac = 180V to 264V)

Specifications

  • Pin = 10W
  • Efficiency: 80% or more
  • Power factor: 0.9 or more
  • Output current ripple: 30% or less
  • Compatible with leading edge/trailing edge dimmers
Image
R2A20135EVB-ND2 Circuit

R2A20135EVB-ND2 Circuit

Application Note

Application Note Recommended Products High Resolution Circuit Diagram Calculation Sheet
R2A20135EVB-ND2 R2A20135 Evaluation Board (PDF | English, 日本語) Driver IC: R2A20135SP R2A20135EVB-ND2 Schematic (PDF) R2A20135 CRM Calculation Sheet (XLS)

Additional Lighting Resources

Digital Baselight, Downlight and Outdoor Light Solutions
LED Light Bulb Solutions
Lighting System Communications
Recommended Devices for LED Lighting

Documentation

Title Type Date
PDF85 KB
Schematic
PDF96 KB
Schematic
PDF36 KB
Schematic

Downloads

Title Type Date
XLS647 KB
Software & Tools - Other
XLS656 KB
Software & Tools - Other
XLS658 KB
Software & Tools - Other