Jorjin Technologies Inc.

Categories: Wireless

Adds Wi-Fi connectivity and the ability to configure wireless settings with an external JORJIN WG6611 Wi-Fi module for Synergy S1 and S3 Series MCUs.

Details

Demonstrates the addition of Wi-Fi capability to a multi-threaded application using the Synergy Software Package (SSP) and an external JORJIN WG6611 Wi-Fi module. The module connects to the Synergy DK-S3A7 Development Kit through the Pmod connector over the MCU’s UART interface.

 

The WG6611 Wi-Fi module contains a Realtek RTL8711AM highly integrated, single chip IEEE 802.11n Wireless LAN controller, and is backward compatible with IEEE 802.11 b/g specifications. The project also includes a full set of Wi-Fi drivers and APIs to configure wireless settings, as well as start and stop network services.

Copyright Disclaimer

Copyright © 2017 Jorjin Technologies Inc. All Rights Reserved.

 

The content included herein has been provided by other companies and Renesas does not claim any ownership therein. Renesas may or may not moderate or pre-screen the content included herein. Renesas requires partners to verify the functionality of their products on Synergy Platform and Renesas is not responsible in any way for the content included herein nor its quality. Renesas does not endorse any content included herein or any opinion, recommendation, or advice expressed therein, and Renesas expressly disclaims any and all liability in connection with such content, whether or not arising under the laws of copyright, libel, privacy, obscenity, or otherwise. Renesas does not provide support for any of this content; all support requirements should be directed to the owner or licensor of the content. Renesas retains the right, at its sole discretion and without prior notice, to pre-screen, refuse, or remove any content from the Synergy Platform.

/en/products/synergy/gallery/partner-projects/jorjin-wg6611-wifi-pmod/jcr:content/gallerydownload

Download

Version 1.2.0

Current Public Release

Release Date: 2017-06-23

MCUs Supported: S3A7, S124

MD5: 2c248865803e76d55bdf8c6f045fd11d

Download

What's New?

N/A

Installation Instructions

Installations for how to import the projects are available in the documentation section. Schematics of the Pmod carrier board is also available for download.

/en/products/synergy/gallery/partner-projects/jorjin-wg6611-wifi-pmod
/en/products/synergy/gallery/partner-projects/jorjin-wg6611-wifi-pmod/jcr:content/allversionsection