The Renesas Promotional Board for R8C/M12A is intended as a user-friendly introductory and evaluation board for the R8C/M12A microcontroller.

 

Features

The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using the High-performance Embedded Workshop of the E8a circuit mounted on the CPU board.

 

 

Block Diagram

Layout and Specification

The board dimensions are 52 mm by 52 mm.

Item

Specification
Microcontroller R5F2M122ANSP
Input Clock Main: 20 MHz
Potentiometer Single-turn, 10 kΩ
LED Power indicator: green x 1
User: green x 1, orange x 1, red x 1
Switch Reset x 1
User x 1
DIP Switch 4-pole x 1
Microcontroller Pin Header 2.54 mm pitch, 12-pin x 2

* Microcontroller Pin Header is not contained in the product.

 

Configuration

  • CPU Board with integrated on-chip debugger
  • Detachable AD Adjustment Shaft
  • USB cable

 

PC System Requirements

  • IBM PC/AT or compatible PC (USB interface necessary) *1
  • Intel Pentium Ⅲ 600 MHz or higher *3
  • Memory 128 MB or higher
  • Microsoft Windows 2000/ Windows XP/ Windows Vista *2 (other than the listed OS is not supported)

*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: MS, MS-DOS and Windows are registered trademarks of Microsoft Corporation of the U.S.
*3: Pentium is a trademark of Intel Corporation of the U.S.

 

Customer Downloads

Please see below links to the demonstration workspace (inc all source code), evaluation compile and E8a emulator software.

Before evaluation please follow the procedure below:-

#1 Download and install High-performance Embedded Workshop IDE with C Compiler for M16C Series and R8C Family

#2 Download and install E8a emulator for R8C

#3 Download the board schematics, device placement diagram, and Quick Start Guide

#4 Download and open the demonstration workspace

 

To start evaluation please follow the procedure below:-

  1. Ensure all board switches on SW2 are on
  2. Connect a USB cable from the PC to the board and accept the new USB driver as necessary
  3. Open file C:\WorkSpace\RPBR8CM12A_Tutorial\RPBR8CM12A\RPBR8CM12A.hws by double click
  4. Select "SessionR8C_E8a_System" from the Debug | Debug sessions menu
  5. Select Debug | Connect from the menus and complete connection by selecting all defaults values.

You should now be able to build the project by pressing F7 and download the code by double click on the download module.

 

Before using the tutorial, please note the following points

  1. Refer to page three of the Schematics for the E8a circuit connections using SW-2, note that the E8a circuit is built onto the RPBR8CM12A board.
  2. Refer to the header section of the file main_data_f_power_c.c (in the tutorial download) for instructions on using the sample code.
  3. It is necessary to install the High-performance Embedded Workshop and E8a emulator software before using the Tutorial.

 

Ordering Information

This product can be purchased through the normal sales channels.

Product Name Debugger Supplied Part Number
(Ordering Number)
Availability
Renesas Promotional Board for R8C/M12A E8a circuit is 
mounted on 
the CPU board.
R0K502M12S000BE Available

Target Devices

Family Group
R8C Family

 

 

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.