BCR16FM-12LB

600V - 16A - Triac Medium Power Use

Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.

Product Status: Mass Production(*)

KEY FEATURES

    • IT (RMS) : 16 A
    • VDRM : 600 V
    • Tj: 150 °C
    • IFGTI, IRGTI, IRGT III: 30 mA(20mA) Note5
    • Insulated Type
    • Planar Passivation Type
    • Viso: 2000V

PARAMETRICS

Parameters
BCR16FM-12LB
Basic Information
VDRM (V)
600
IT (RMS) (A)
16
IFGT I (mA) max.
30
IRGT I (mA) max.
30
IRGT III (mA) max.
30
VDSM (V)
720
VGT (V) max.
1.5
ITSM (A)
160
Tj (°C)
150
VTM (V) max.
1.5
(dv/dt) c (V/&µs) min.
10
di/dt (A/&µs) max.
50
Application
Whitegoods, Small Appliances, etc.
Package Type
TO-220FPA
Production Status
Mass Production(*)

Below you will find information to support the development of your application.
You can find technical updates and datasheets for this product here.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.