PS2911-1

HIGH CTR, 4-PIN ULTRA SMALL PACKAGE FLAT-LEAD PHOTOCOUPLER

DC input/single transistor output photocouplers (optocouplers) are optically coupled isolators containing a GaAs infrared light emitting diode and an NPN silicon phototransistor. This type is suitable for applications such as I/O interfaces and signal transmission circuits.

Recommended Product
PS2911-1-V-F3-AX
Production Status
Mass Production
Product Status: Mass Production(*)
PLP (查看可订购器件)

OVERVIEW

The PS2911-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor in one package for high density mounting applications.
An ultra small flat-lead package has been provided which realizes a reduction in mounting area of about 30% compared with the PS28xx series.

KEY FEATURES

    • Ultra small flat-lead package (4.6 (L) × 2.5 (W) × 2.1 (H) mm)
    • High current transfer ratio (CTR = 200% TYP. @ IF = 1 mA, VCE = 5 V)
    • High isolation voltage (BV = 2 500 Vr.m.s.)
    • Ordering number of taping product: PS2911-1-F3: 3 500 pcs/reel
    • Safety standards
      UL approved: UL1577, Single protection
      BSI approved: BS EN 62368-1, Supplementary insulation
      VDE approved: DIN EN 60747-5-5 (Option)

PARAMETRICS

Parameters
PS2911-1
Basic Information
Production Status
Mass Production(*)
PLP
PLP (查看可订购器件)
Function
Flat-lead photocoupler, Low Input Current, Insulation thickness :0.4mm, Single Tr.(DC Input), High CTR
Safety standard
UL, VDE(option), BSI
Target application
DC-DC converter, Power supply, PLC, Modem, Communication devices
PinCone
In/Out Type
DC Input (Single Tr.)
BV (kVr.m.s)
2.5
+IF (mA)
50
VCEO [V]
40
Ic (mA)
40
CTR Rank
N
CTR (%) min.
100
CTR (%) max.
400
IF at CTR (mA)
1
VCE at CTR (V)
5
NL max.
-
tr (μs) typ.
5
tf (µs) typ.
10
RL at tr, tf (ohm)
100
ton (μs) typ.
40
toff (µs) typ.
120
RL at ton, toff (kohm)
5
tPLH (μs) max.
-
tPHL/tPLH
-

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

Hardware Design Support

Title Description
Photocouplers / Optocouplers
Standard Mass
Information on Photocouplers / Optocouplers Standard Mass.
Photocouplers / Optocouplers
Insulation Distances
Information on Photocouplers / Optocouplers Insulation Distances.
Safety Standards Classification Chart
(Photocouplers / Optocouplers)
Approval List (UL,CSA,BSI,VDE)
Information on Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (UL,CSA,BSI,VDE).
Safety Standards Classification Chart
(Photocouplers / Optocouplers)
Approval List (SEMKO,NEMKO, DEMKO,FIMKO,CQC)
Information on Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (SEMKO,NEMKO,DEMKO,FIMKO,CQC).
Transistor Output CTR Rank Information on Transistor Output CTR Rank.