Human health, in both developing and developed countries throughout the world, depends on the quality of available drinking water. As a result, water quality testing is necessary during our daily lives. With the Renesas Water Quality Tester, water quality can be checked to detect hazardous substances in areas such as industrial wastewater, aquariums, drinking water, etc. By dipping the front part of the device into the water and gently stirring to dislodge any bubbles, total dissolved solids (TDS) can be detected immediately. The measured value will display on an LCD monitor and can be saved by pressing the "Hold" button for convenient reading and recording. The temperature (°C/°F) can also be displayed by pressing the "Temp" button. The device includes an auto-off function, which will shut off automatically after five minutes without use.
This solution features the RL78/G11 MCU, a temperature sensor, TDS test probe, LCD Panel, and power supply.
Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.