This board can evaluate the 32-bit MCU "RE01B" equipped with Bluetooth® 5.0.

Features

  • The evaluation kit allows Bluetooth 5.0 transceiver evaluation and development.
  • The evaluation kit allows the user to develop software of the energy harvesting environment that combines ultra-low power consumption, energy harvest controller evaluation, and a power generating device which are the features of RE Family.
  • The USB connection allows flash programming.

Applications

  • Healthcare
  • Smart metering
  • Smart homes/buildings

descriptionDocumentation

Title language Type Format File Size Date
Other
star TESSERA Energy Harvest BLE5.0 Evaluation Board for the Renesas RE Partner Solution 日本語 Product Brief PDF 262 KB