The QLx4300-S45 is a settable quad receive-side equalizer with extended functionality for advanced protocols operating with line rates up to 3. 125Gb/s such as InfiniBand (SDR) and 10GBase-CX4. The QLx4300-S45 compensates for the frequency dependent attenuation of copper twin-axial cables, extending the signal reach up to 40m on 24AWG cable. The small form factor, highly-integrated quad design is ideal for high-density data transmission applications including active copper cable assemblies. The four equalizing filters within the QLx4300-S45 can each be set to one of 32 compensation levels, providing optimal signal fidelity for a given media and length. The compensation level for each filter can be set by either (a) three external control pins or (b) a serial bus interface. When the external control pins are used, 18 of the 32 boost levels are available for each channel. If the serial bus is used, all 32 compensation levels are available. Operating on a single 1. 2V power supply, the QLx4300-S45 enables per channel throughputs of up to 3. 125Gb/s while supporting the lower data rates of 2. 5Gb/s and 1. 5Gb/s. The QLx4300-S45 uses current mode logic (CML) inputs/outputs and is packaged in a 4mmx7mm 46 lead QFN. Individual lane impedance select support is included for module applications.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.58 MB | |
Brochure | PDF 5.20 MB 日本語 | |
End Of Life Notice | PDF 603 KB | |
Manual - Development Tools | PDF 691 KB | |
4 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Buy / Sample |
|
---|---|---|---|
Part Number | |||
QLX4300SIQSR circleObsolete |
QFN | Reel | |
QLX4300SIQT7 circleObsolete |
QFN | Reel |