Provides 16 PCIe Gen2 lanes and 16 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.

Features

  • 16 PCIe Gen2 Lanes, 16 Switch Ports
  • Non-blocking switch architecture optimized for High Performance System Interconnect
  • Partionable switch architecture for true mutli-root support
  • Multiple Nontransparent Bridging functions supported (NTB)
  • Movable upstream support
  • On-board DMA support
  • Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
  • Low latency, Low power

Product Options

Orderable Part ID Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
89H16NT16G2ZCHLG
Last Time Buy FCBGA 324 C Yes Tray
Availability
89H16NT16G2ZCHLG8
Last Time Buy FCBGA 324 C Yes Reel
Availability
89H16NT16G2ZCHLGI
Last Time Buy FCBGA 324 I Yes Tray
Availability
89H16NT16G2ZCHLGI8
Last Time Buy FCBGA 324 I Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
89HPES16NT16G2 Datasheet Datasheet PDF 327 KB
89HPES16NT16G2 Device Errata (Revision ZB) Errata PDF 142 KB
89HPES16NT16G2 Device Errata (Revision ZC) Errata PDF 137 KB
89HPES16NT16G2 Device Errata (Revision ZA) Errata PDF 178 KB
User Guides & Manuals
89HPES16NT16G2 Device User Manual Manual PDF 8.01 MB
PCI Express Browser Rev 5.0.2 User Manual Manual PDF 2.56 MB
Application Notes & White Papers
AN-821: SerDes Configuration for Industrial Temperature Application Note PDF 195 KB
AN-727: PES32NT24AG2 Hardware Design Guide Application Note PDF 582 KB
AN-715, Multi-Port SSC Support in IDT PCIe Gen2 Switches Application Note PDF 501 KB
AN-724: Non-transparent Bridging with IDT PES32NT24G2 PCIe Switch Application Note PDF 520 KB
AN-723: Initialization & Management of PES32NT24G2 PCIe Switch Application Note PDF 398 KB
AN-713: Introduction to the 89H32NT24 PCIe Switch Features Application Note PDF 381 KB
AN-717: Using the 89H32NT24G2 PCI Express Switch in Multi-root Compute, Storage, and Communications Systems Application Note PDF 366 KB
AN-716: Building Failover Systems with the 89H32NT24G2 PCIe Switch Application Note PDF 330 KB
AN-714: DMA in PCIe Switches Application Note PDF 415 KB
AN-720: Enabling Hot-Plug with IDT PCI Express Gen2 System Interconnect Switches Application Note PDF 247 KB
AN-707: IDT PCIe Gen2 Switch Family Non-Transparent Operations Application Note PDF 649 KB
AN-708, Switch Partitioning in PCIe Switches Application Note PDF 305 KB
AN-701, Hot-Swap in PCIe Based Systems Application Note PDF 351 KB
PCNs & PDNs
PDN# : CQ-20-05 End-of-Life (EOL) Process on Select Part Numbers Product Discontinuation Notice PDF 720 KB
PCN# : A1706-01 (R2) Change in Bumping Location on Select Packages Product Change Notice PDF 78 KB
PCN# : A1706-01 (R1) Change in Bumping Location on Select Packages Product Change Notice PDF 77 KB
PCN# : A1706-01 Change in Bumping Location on Select Packages Product Change Notice PDF 32 KB
PDN# : CQ-17-02R1 Quarterly Market Declined PDN (revision1) Product Discontinuation Notice PDF 647 KB
PDN# : CQ-17-02 Quarterly Market Declined PDN Product Discontinuation Notice PDF 898 KB
PDN# : CQ-16-04 QUARTER MARKET DECLINED PDN Product Discontinuation Notice PDF 560 KB
Downloads
PCI Express Browser Rev 5.0.2 Linux Installation Software Tool GZ 30.49 MB
PCI Express Browser Rev 5.0.2 Windows Installation - Digitally Signed Software Tool ZIP 104.57 MB
89HPES16NT16G2 BSDL (Revision ZC) Model - BSDL BSDL 20 KB
89HPES16NT16G2 BSDL (Revision ZB) Model - BSDL BSDL 20 KB
PCI Express Browser Rev 5.0.2 Windows Installation Software Tool ZIP 54.45 MB
89HPES16NT16G2 BSDL (Revision ZA) Model - BSDL BSDL 20 KB
Other
PCI Express® Gen2/Gen3 Signal Integrity, Switching and Bridging Products Overview Overview PDF 422 KB
89HPES16NT16G2 OrCAD symbol Misc OLB 29 KB
89HPES16NT16G2 Product Brief Product Brief PDF 350 KB

Boards & Kits

Part Number Title Type Company
89KTPES16NT16G2 Evaluation Board SDK for the 89H16NT16G2 Renesas