Title | Information |
---|---|
Package Name | SXBG0006LA-A |
Package Previous Code | TBS-6BV |
JEITA Standard | S-XFBGA5-0.7X1.1-0.40 |
Package Status | Active |
Package Type | S-XFBGA |
Class | IC |
Package Code | pkg_8671 |
Lead Count | 6 |
Pb (Lead) Free | Yes |
Length | 1.1mm |
Width | 0.7mm |
Thickness | 0.4mm |
Pkg. Dimensions (mm) | 1.1 x 0.7 x 0.4 |