Title | Information |
---|---|
Package Name | PTSA0028ZC-B |
Package Previous Code | P28GW-55-9KL-2 |
JEITA Standard | P-TSOP(1)28-8x13.4-0.55 |
Package Status | Active |
Package Type | TSOP(1) |
Class | IC |
Package Code | pkg_8218 |
Lead Count | 28 |
Pb (Lead) Free | Yes |
Length | 13.4mm |
Width | 8mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 13.4 x 8 x 1.2 |