Title | Information |
---|---|
Package Name | PRBG0144FA-A |
Package Previous Code | P144F1-100-ENH |
JEITA Standard | P-BGA144-13x13-1.00 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_7709 |
Lead Count | 144 |
Pb (Lead) Free | Yes |
Length | 13mm |
Width | 13mm |
Thickness | 2.03mm |
Pkg. Dimensions (mm) | 13 x 13 x 2.03 |