Overview

Description

MINICUBE2 is a multi-function emulator (on-chip debugging + flash programming) which is small (48x48 mm2), light-weight, low priced. This single unit covers it all from debugging to mass production. This product supports serial connection, JTAG connection is not supported. For details refer to the documents of the MCU you use.

Features

  • Small and light-weight
    Since it's 48mm×48mm×13.9mm, small and light-weight, it can save space in development/mass production, and it's also easy to carry.
  • Low price
    Compared to the MINICUBE, MINICUBE2 costs one-third the price, which can reduce your initial costs for development and mass production.
  • Mode LED
    The appearance of the mode LED changes according to the status of hardware and software.
  • Self-testing function
    MINICUBE2 has a self-testing function, which is used to detect faults in MINICUBE2 and perform maintenance.

Target Devices

Downloads

Documentation

Additional Details

Specifications

Item Description
Product type name QB-MINI2
Supported MCUs V850E1, V850ES 78K0R 78K0 78K0S
Debug functionsNote1 Connection UART or CSI-H/S Serial (TOOL0) Serial (OCDxA/OCDxB) Serial (X1, X2, INTP)
Software break lens
Hardware break lens

Memory reference/modify during RUN lens

Realtime trace

Time measurement between Go/Stop lens
Performance measurement

Hot plug-in

On-board programming lens
PC interface USB 2.0 Full-speed/High-speed
User interface 16-pin connector (2.54mm-pitch general purpose connector)
Host machine interface Connected via the included target cable.
(Signals vary depending on the target MCU.)
Power supply for emulator USB-bus powered
Emulator main unit dimensions (mm) 48 (W) × 48 (D) × 13.9 (H)
Emulator main unit weight Approx. 40 g
Power supply lens
(3V or 5V)
Overseas standards lens

lens Available | — Not Available

Note

  1. For more details, see On-chip Debuggers Performance Property (PDF | English, 日本語).

Components

  • Emulator main unit
  • USB cable
  • Target cable (for 16-pin and 10-pin)
  • 78K0-OCD board
  • Setup manual

* Software is not included. Purchase it separately. See "Supported Software" for the details.

 

System Configuration

Image
minicube2-system2
 

Supported Software

To use MINICUBE2, the software is required separately.

Refer to the following Renesas software.

  • Integrated development environment
    • CS+ for debugging of the V850, 78K0R, or 78K0

Target Devices

As for the details of supported MCUs for MINICUBE2, Refer to "List of Functions Supported by CubeSuite+ (PDF | English, 日本語)".