Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
PDA | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 1.10mm | 0.65mm |
pkg_8362 | TLBG0085GB-A | T-LFBGA | 85 | IC | Yes | 13.00mm | 8.00mm | 1.49mm | ||
pkg_1044 | PLBG0256KA-A | LFBGA | 256 | IC | Yes | 11.00mm | 11.00mm | 1.40mm | ||
WPK | W6X7.42B | WLCSP-TKCURDL | 42 | PLASTIC | PLASTIC | Yes | 2.92mm | 2.57mm | 0.50mm | 0.40mm |
HMG400 | FCBGA | 400 | G | PLASTIC | Yes | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
pkg_1109 | PVQN0064LB-A | VQFN | 64 | IC | Yes | 8.00mm | 8.00mm | 0.95mm | ||
LNO | L40.5X5C | QFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.40mm | |
LEG32 | LGA | 32 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.80mm | 0.50mm | |
pkg_11619 | PRSS0004AR-A | TO-262 | 4 | Dic | Yes | 4.40mm | ||||
VPK | V60.5.71X8.46 | LFBGA | 60 | PLASTIC | Yes | 5.71mm | 8.46mm | 1.12mm | 0.80mm | |
NTG64 | VFQFPN | 64 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.75mm | 0.40mm | |
LPW | L10.2.1X3.5B | HODFN | 10 | PLASTIC | PLASTIC | Yes | 3.50mm | 2.10mm | 0.00mm | 0.50mm |
pkg_11845 | PWLG0036KA-A | WFLGA | 36 | IC | Yes | 4.00mm | 4.00mm | 0.76mm | ||
PCF | P5.064C | SOT23 | 5 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm | |
pkg_7110 | PRBG0320FB-A | BGA | 320 | IC | Yes | 21.00mm | 21.00mm | 2.00mm | ||
LST | L64.9X9-S | QFN | 64 | PLASTIC | PLASTIC | Yes | 8.99mm | 8.99mm | 0.65mm | 0.50mm |
L1L | L8.2X2D | DFN | 8 | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm | |
pkg_7521 | PVSF0008JA-A | VSOF | 8 | Dic | Yes | 2.90mm | 2.40mm | 0.85mm | ||
LWO | L60.7X7 | VFQFPN | 60 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 1.00mm | 0.40mm |
LTW32 | LGA | 32 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 1.00mm | 0.40mm | |
pkg_7596 | PLQP0032GB-A | LQFP | 32 | IC | Yes | 7.00mm | 7.00mm | 1.70mm | ||
MAI | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
L2V | L32.4X4C | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.40mm | |
pkg_7654 | PRQP0160JF-A | QFP | 160 | IC | Yes | 28.00mm | 28.00mm | 3.50mm | ||
MDP | MDP0027 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.49mm | 0.00mm | 0.00mm |
pkg_8681 | PUSN0010KC-A | HUSON | 10 | IC | Yes | 0.60mm | ||||
L3A | L30.4X5 | QFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
pkg_7711 | PRBG1521FD-A | HBGA | 1521 | IC | Yes | 40.00mm | 40.00mm | 4.00mm | ||
MJY | M28.209 | SSOP | 28 | PLASTIC | PLASTIC | Yes | 10.21mm | 5.31mm | 1.75mm | 0.65mm |
pkg_8767 | PTQP0064LB-A | TFQFP | 64 | IC | Yes | 7.00mm | 7.00mm | 1.20mm | ||
pkg_777 | PRQP0080GD-B | QFP | 80 | IC | Yes | 20.00mm | 14.00mm | 3.10mm | ||
MNR | M8.173 | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 4.39mm | 0.00mm | 0.65mm |
pkg_9115 | PLBG0241JB-A | LFBGA | 241 | IC | Yes | 12.00mm | 12.00mm | 1.51mm | ||
pkg_7828 | PRDP0014AG-A | DIP | 14 | IC | Yes | 10.16mm | 5.08mm | |||
MRC | M8.118A | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm |
pkg_964 | PRBG0953FC-A | BGA | 953 | IC | Yes | 35.00mm | 35.00mm | 2.60mm | ||
EFH | E14.3 | PDIP | 14 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
pkg_1303 | PRSS0004ZE-A | TO-3P | 4 | Dic | Yes | |||||
pkg_7888 | PLBG0160GC-A | LFBGA | 160 | IC | Yes | 13.00mm | 13.00mm | 1.66mm | ||
QHY | ADT001 | PQFP | 100 | PLASTIC | PLASTIC | Yes | 14.00mm | 19.99mm | 0.00mm | 0.00mm |
EWF | E8.3 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.65mm | 6.60mm | 3.94mm | 2.54mm |
pkg_2680 | PRBG0955FB-A | HBGA | 955 | IC | Yes | 33.00mm | 33.00mm | 3.87mm | ||
QTF | Q100.12X12 | LQFP | 100 | PLASTIC | PLASTIC | Yes | 11.99mm | 11.99mm | 0.00mm | 0.40mm |
HSG | D14.3 | SBDIP | 14 | HERMETIC | HERMETIC | Yes | 19.00mm | 7.37mm | 2.41mm | 2.54mm |
pkg_32 | PRSP0016DH-B | SOP | 16 | IC | Yes | 10.06mm | 5.50mm | 2.20mm | ||
WCH | WLCSP-BP | 20 | PLASTIC | PLASTIC | Yes | 2.64mm | 2.64mm | 0.00mm | 0.00mm | |
KDA | K28.A | CFP | 28 | HERMETIC | HERMETIC | Yes | 18.29mm | 12.70mm | 0.00mm | 1.27mm |
pkg_456 | PRSP0042GA-B | SSOP | 42 | IC | Yes | 17.50mm | 8.40mm | 2.40mm | ||
LVH | L32.6X4B | QFN | 32 | PLASTIC | Yes | 3.99mm | 5.99mm | 0.90mm | 0.50mm | |
pkg_7954 | PRBG0389GA-A | FBGA | 389 | IC | Yes | 22.00mm | 22.00mm | 1.78mm |