Package | Name | Package Type | Lead Count | Category | Class Sort descending | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
MLN | M20.15 | QSOP | 20 | PLASTIC | PLASTIC | Yes | 8.64mm | 3.94mm | 0.00mm | 0.64mm |
WAD | W8X9.72 | WLCSP-BP | 72 | PLASTIC | Yes | 4.46mm | 3.96mm | 0.66mm | ||
HL484 | FCBGA | 484 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 2.92mm | 1.00mm | |
LBP | L8.2X2D | DFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm |
MNM | M8.173 | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 4.39mm | 0.00mm | 0.65mm |
WDE | W4X5.20F | WLCSP-TKCURDLBC | 20 | PLASTIC | PLASTIC | Yes | 2.34mm | 1.72mm | 0.54mm | 0.40mm |
NLG32 | VFQFPN | 32 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm | |
BJG64 | CABGA | 64 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 1.09mm | 0.80mm | |
LDC | L20.5X5 | QFN | 20 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.65mm | 0.65mm |
MPM | MDP0048 | TSSOP-EP | 28 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.00mm | 0.00mm |
WFG | W4X4.16B | WLCSP-TCURDL | 16 | PLASTIC | PLASTIC | Yes | 1.66mm | 1.66mm | 0.50mm | 0.40mm |
PCG24 | QSOP | 24 | G | PLASTIC | Yes | 8.70mm | 3.80mm | 1.47mm | 0.64mm | |
LES | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
MQY | M8.118A | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
WNP | W9X11.99 | WLCSP-TKCURDL | 99 | PLASTIC | PLASTIC | Yes | 4.80mm | 4.00mm | 0.50mm | 0.40mm |
PLG28 | PLCC | 28 | G | PLASTIC | Yes | 11.50mm | 11.50mm | 3.63mm | 1.27mm | |
LFZ | L12.4X4C | DFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
MSJ | MDP0027 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.91mm | 3.91mm | 0.00mm | 0.00mm |
WPW | W5X5.25J | WLCSP-BPBC | 25 | PLASTIC | PLASTIC | Yes | 2.13mm | 2.10mm | 0.54mm | 0.40mm |
PTG24 | PDIP | 24 | G | PLASTIC | Yes | 31.75mm | 7.62mm | 3.30mm | 2.54mm | |
LHV | L28.5X5B | TQFN | 28 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm |
MTW | SOICN | 8 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
YGP | L22.4.5X7.5 | Module | 22 | PLASTIC | PLASTIC | Yes | 7.50mm | 4.50mm | 1.85mm | 0.50mm |
HR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 3.34mm | 1.00mm | |
LKC | L8.3X3H | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
MVV | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
LLQ | L28.4X5 | QFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.00mm | 0.90mm | 0.50mm |
MXG | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
LNG | L10.3X3 | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
MYV | M16.15 | SOIC | 16 | G | PLASTIC | Yes | 9.90mm | 3.90mm | 1.75mm | 1.27mm |
NCG12 | DFN | 12 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
NVG12 | VFQFPN | 12 | G | PLASTIC | Yes | 2.50mm | 2.50mm | 0.55mm | 0.40mm | |
LPS | L8.2.40X4 | ODFN | 8 | PLASTIC | PLASTIC | Yes | 4.00mm | 2.40mm | 1.20mm | 0.97mm |
NGH | N44.65 | PLCC | 44 | PLASTIC | PLASTIC | Yes | 16.51mm | 16.51mm | 0.00mm | 1.27mm |
LHV4 | LGA | 4 | G | PLASTIC | Yes | 2.10mm | 2.10mm | 0.90mm | 1.00mm | |
BLG896 | FCBGA | 896 | G | PLASTIC | Yes | 31.00mm | 31.00mm | 2.67mm | 1.00mm | |
LRC | L28.5X5B | TQFN | 28 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm |
PBR | P5.064 | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
ANG80 | FCCSP | 80 | G | PLASTIC | Yes | 4.20mm | 5.50mm | 0.70mm | 0.50mm | |
LSP | L32.5X5S | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
NXG28 | VFQFPN | 28 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 1.50mm | 0.40mm | |
LUN | L24.4X5 | DFN | 24 | PLASTIC | PLASTIC | Yes | 5.00mm | 3.99mm | 22.86mm | 10.16mm |
LXG8 | LGA | 8 | G | PLASTIC | Yes | 5.00mm | 3.20mm | 0.85mm | 1.27mm | |
LWK | L12.3X4 | DFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.90mm | 0.50mm |
04/22/2024 | TPD | 0 | RC21008BXXX | RC21008B000GND#BB0 | 2.98 | 3.89mm | 0.00mm | 4.27mm | ||
WQC | GWS9294 | WLCSP-BP | 4 | SPD_GENERAL | SPD_GENERAL | Yes | 1.65mm | 1.65mm | 0.00mm | 0.00mm |
WSD | GWS1N60D | WLCSP-BP | 6 | SPD_GENERAL | SPD_GENERAL | Yes | 1.19mm | 1.19mm | 0.00mm | 0.00mm |
LRV | GWS9294 | DFN | 4 | SPD_GENERAL | SPD_GENERAL | Yes | 2.00mm | 2.00mm | 0.00mm | 0.00mm |
WQA | GWS2350S | WLCSP-BP | 4 | SPD_GENERAL | SPD_GENERAL | Yes | 1.37mm | 1.37mm | 0.00mm | 0.00mm |
WSB | KGF18N05D-700-SP-2 | WLCSP-BP | 36 | SPD_GENERAL | SPD_GENERAL | Yes | 3.08mm | 3.08mm | 0.00mm | 0.00mm |