Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_7542 | PRSS0004ZM-A | MP-3 | 3 | Dic | Yes | |||||
ANG40 | FCCSP | 49 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.84mm | 0.50mm | |
MMK | M16.173A | TSSOP-EP | 16 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm |
pkg_7613 | TLBG0256DA-A | T-HLBGA | 256 | IC | Yes | 27.00mm | 27.00mm | 1.70mm | ||
MBZ | M8.15E | SOICN | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 1.45mm | 1.27mm | |
MQK | M10.118 | MSOP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.85mm | 0.50mm |
pkg_7672 | PRQP0144KC-C | HFQFP | 144 | IC | Yes | 20.00mm | 20.00mm | 3.00mm | ||
DBA | D18.3 | SBDIP | 18 | HERMETIC | HERMETIC | Yes | 22.86mm | 7.49mm | 2.41mm | 2.54mm |
pkg_11901 | PWQN0032KE-A | HWQFN | 32 | IC | Yes | 5.00mm | 5.00mm | 0.80mm | 0.50mm | |
LTX32 | LGA | 32 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 1.20mm | 0.40mm | |
pkg_773 | PRQP0112JA-A | QFP | 112 | IC | Yes | 20.00mm | 20.00mm | 3.05mm | ||
LWI | L8.2X2B | uTDFN | 8 | PLASTIC | PLASTIC | Yes | 1.98mm | 1.98mm | 0.00mm | 0.50mm |
pkg_8276 | PTSB0044GE-K | TSOP(2) | 44 | IC | Yes | 18.37mm | 10.16mm | 1.20mm | ||
MAD | M7.15A | SOICN | 7 | PLASTIC | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |
pkg_689 | PVSP0008KA-A | SSOP | 8 | IC | Yes | 2.30mm | 2.00mm | 0.90mm | ||
pkg_8338 | TVBG0261KA-A | T-VFBGA | 261 | IC | Yes | 12.00mm | 12.00mm | 0.93mm | ||
WNG | W5X8.40A | WLCSP | 40 | G | PLASTIC | Yes | 3.26mm | 2.06mm | 0.50mm | 0.40mm |
MDG | MDP0027 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.80mm | 7.49mm | 0.00mm | 0.00mm |
pkg_746 | PLQP0144KC-A | LFQFP | 144 | IC | Yes | 20.00mm | 20.00mm | 1.70mm | ||
YGG | Y22.15X15 | Module | 22 | PLASTIC | PLASTIC | Yes | 15.00mm | 15.00mm | 3.60mm | 1.00mm |
MJS | M24.209 | SSOP | 24 | PLASTIC | PLASTIC | Yes | 8.20mm | 5.31mm | 1.75mm | 0.65mm |
pkg_7554 | PRSS0004ZR-A | MP-7 | 3 | Dic | Yes | 10.00mm | 7.70mm | |||
MSH | M8.118A | MSOP | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.86mm | 0.50mm | |
MNL | M14.173 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm |
pkg_7623 | TLBG0768FA-A | T-HLBGA | 768 | IC | Yes | 40.00mm | 40.00mm | 1.60mm | ||
LRO | L32.4X4G | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.40mm | |
MQX | MDP0050 | MSOP-EP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm |
pkg_7682 | PRSP0016DM-B | SOP | 16 | IC | Yes | 10.20mm | 4.40mm | 1.80mm | ||
EAW | E8.3 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.65mm | 6.60mm | 3.94mm | 2.54mm |
pkg_1299 | PRSS0004ZF-A | TO-3PL | 4 | Dic | Yes | |||||
LTT6 | LGA | 6 | G | PLASTIC | Yes | 2.00mm | 2.50mm | 0.70mm | 0.90mm | |
pkg_774 | PRQP0088GA-A | QFP | 88 | IC | Yes | 20.00mm | 20.00mm | 3.05mm | ||
EUN | E20.3 | PDIP | 20 | PLASTIC | PLASTIC | Yes | 26.16mm | 6.73mm | 3.94mm | 2.54mm |
pkg_2645 | PRBG0629FA-B | BGA | 629 | IC | Yes | 35.00mm | 35.00mm | 2.43mm | ||
pkg_20045 | SUBG0025LA-A | S-UFBGA | 25 | IC | Yes | 2.27mm | 2.14mm | 0.53mm | 0.40mm | |
pkg_7798 | PRBG0352DD-C | BGA | 352 | IC | Yes | 35.00mm | 35.00mm | 2.58mm | ||
HBZ | J32.A | NA | 32 | HERMETIC | Yes | 13.97mm | 11.43mm | 0.12mm | ||
pkg_3026 | PLQP0064JA-A | LQFP | 64 | IC | Yes | 12.00mm | 12.00mm | 1.60mm | ||
LGV48 | LGA | 48 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.90mm | 0.40mm | |
pkg_7856 | PRDP0032AD-A | DIP | 32 | IC | Yes | 15.24mm | 5.08mm | |||
KCT | K24.A | CFP | 24 | HERMETIC | HERMETIC | Yes | 15.24mm | 10.16mm | 2.29mm | 1.27mm |
pkg_449 | PRSP0024GA-A | SSOP | 24 | IC | Yes | 10.10mm | 5.30mm | 2.10mm | ||
pkg_8427 | PLQP0064GA-A | LQFP | 64 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | 0.80mm | |
pkg_20079 | PWQN0016KE-A | HWQFN | 16 | IC | Yes | 3.00mm | 3.00mm | 0.80mm | 0.50mm | |
LCS | MDP0047 | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.00mm |
pkg_515 | PRBG0268FA-A | BGA | 268 | IC | Yes | 21.00mm | 21.00mm | 2.60mm | ||
pkg_8723 | PRSP0032DD-A | SOP | 32 | IC | Yes | |||||
LFO | L39.5X6A | QFN | 39 | PLASTIC | PLASTIC | Yes | 0.24mm | 0.20mm | 0.03mm | 0.02mm |
pkg_6733 | PWSF0006JA-A | CMFPAK | 6 | Dic | Yes | |||||
pkg_8826 | PTSP0008JA-A | TSSOP | 8 | IC | Yes | 4.40mm | 3.00mm | 1.20mm |