Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
LAS | L24.4X4E | TQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
pkg_474 | PRSJ0036DA-A | SOJ | 36 | IC | Yes | 23.39mm | 10.16mm | 3.55mm | ||
pkg_8675 | PLSP0008JA-A | LSSOP | 8 | IC | Yes | |||||
JSH | J18.C | CLCC | 18 | HERMETIC | Yes | 7.62mm | 7.62mm | 1.73mm | 0.00mm | |
LDW | L24.4X4E | QFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
pkg_6110 | PRQP0208KD-A | FQFP | 208 | IC | Yes | 28.00mm | 28.00mm | 3.56mm | ||
pkg_8758 | PWQN0056KA-A | WQFN | 56 | IC | Yes | 0.80mm | ||||
LGM | L32.5X5A | TQFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm |
pkg_6756 | PWSN0002ZA-B | HWSON | 2 | Dic | Yes | |||||
pkg_9016 | PRSP0004ZA-A | SOT-223 | 4 | Dic | Yes | |||||
AKG176 | CABGA | 176 | G | PLASTIC | Yes | 13.50mm | 8.00mm | 1.10mm | 0.65mm | |
LKN | L8.2X2C | TDFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 2.01mm | 0.75mm | 0.50mm |
MSE | MDP0027 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 0.00mm |
pkg_6834 | PRBG0316DB-A | BGA | 316 | IC | Yes | 27.00mm | 27.00mm | 2.60mm | ||
pkg_960 | PRBG0561FA-A | BGA | 561 | IC | Yes | 31.00mm | 31.00mm | 2.60mm | ||
MVS | SOICW | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
QFE | MDP0055 | MQFP | 128 | PLASTIC | PLASTIC | Yes | 19.99mm | 14.00mm | 2.75mm | 0.50mm |
HLG484 | FCBGA | 484 | G | PLASTIC | Yes | 23.00mm | 23.00mm | 2.92mm | 1.00mm | |
MYS | M8.15 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |
QSH | Q80.12X12A | TQFP | 80 | PLASTIC | PLASTIC | Yes | 11.99mm | 11.99mm | 0.00mm | 0.00mm |
PBN | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
WAK | W5X7.35C | WLCSP-TKCURDL | 35 | PLASTIC | PLASTIC | Yes | 3.67mm | 2.55mm | 0.60mm | 0.50mm |
L3Z | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
pkg_10316 | SWBG0025LC-A | S-WFBGA | 25 | IC | Yes | 2.27mm | 2.17mm | 0.76mm | ||
pkg_7948 | PLBG0337KC-A | LFBGA | 337 | IC | Yes | 11.00mm | 10.00mm | 1.36mm | ||
JU6 | CLCC | 6 | G | HERMET | Yes | 7.00mm | 5.00mm | 1.30mm | 2.54mm | |
L4B | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
pkg_10935 | PRBG0832GA-A | FBGA | 832 | IC | Yes | 27.00mm | 27.00mm | 2.30mm | ||
pkg_8011 | PLBG0064GB-A | LFBGA | 64 | IC | Yes | 8.00mm | 8.00mm | 1.46mm | ||
NXG36 | VFQFPN | 36 | G | PLASTIC | Yes | 8.00mm | 5.00mm | 0.90mm | 0.50mm | |
pkg_20126 | PRBG0516GD-A | BGA | 516 | IC | Yes | 25.00mm | 25.00mm | 1.00mm | 0.80mm | |
pkg_11517 | PRBG0292GC-A | FBGA | 292 | IC | Yes | 17.00mm | 17.00mm | 1.90mm | ||
pkg_8076 | PRQP0160KB-A | HFQFP | 160 | IC | Yes | 24.00mm | 24.00mm | 2.95mm | ||
NFT8 | DFN | 8 | G | PLASTIC | Yes | 6.00mm | 5.00mm | 0.75mm | 1.27mm | |
LPE | L5.2X2.1 | ODFN | 5 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.10mm | 0.00mm | 0.65mm |
pkg_11823 | PLQP0080JB-E | LQFP | 80 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | ||
pkg_8139 | PRDP0014BA-A | SDIP | 14 | IC | Yes | 7.62mm | 5.08mm | |||
LSB | L64.9X9A | QFN-TEP | 64 | PLASTIC | PLASTIC | Yes | 8.99mm | 8.99mm | 0.00mm | 0.50mm |
pkg_8202 | PRSP0070GB-A | SSOP | 70 | IC | Yes | 12.70mm | 3.00mm | |||
LVV | L38.5X7C | TQFN | 38 | PLASTIC | PLASTIC | Yes | 7.01mm | 5.00mm | 0.80mm | 0.50mm |
pkg_8266 | PTSB0034DA-B | TSOP(2) | 34 | IC | Yes | 12.70mm | 1.10mm | |||
LZS | L56.8X8H | QFN | 56 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.50mm |
pkg_6876 | PVBG0112KA-A | VFBGA | 112 | IC | Yes | 6.00mm | 6.00mm | 1.00mm | ||
pkg_8327 | TVBG0109KA-A | T-VFBGA | 109 | IC | Yes | 7.00mm | 7.00mm | 0.93mm | ||
WFW | W3X3.9D | WLCSP-BPBC | 9 | PLASTIC | PLASTIC | Yes | 1.45mm | 1.45mm | 0.00mm | 0.40mm |
MCS | MDP0027 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.91mm | 3.91mm | 0.00mm | 0.00mm |
pkg_735 | PTQP0120LA-A | TFQFP | 120 | IC | Yes | 14.00mm | 14.00mm | 1.20mm | ||
WX6 | DIE | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MJF | M16.209 | SSOP | 16 | PLASTIC | PLASTIC | Yes | 6.20mm | 5.31mm | 1.75mm | 0.65mm |
pkg_7542 | PRSS0004ZM-A | MP-3 | 3 | Dic | Yes |