Package | Name | Package Type | Lead Count Sort descending | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
AR900 | FCBGA | 900 | RoHS | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
AL900 | FCBGA | 900 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
ALG900 | FCBGA | 900 | G | PLASTIC | Yes | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
ALH900 | FCBGA | 900 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
pkg_20033 | PVBG0924ZB-A | VFBGA | 924 | IC | Yes | 12.00mm | 12.00mm | 0.85mm | ||
pkg_7787 | PRBG0933FA-A | BGA | 933 | IC | Yes | 35.00mm | 35.00mm | 2.43mm | ||
pkg_964 | PRBG0953FC-A | BGA | 953 | IC | Yes | 35.00mm | 35.00mm | 2.60mm | ||
pkg_2680 | PRBG0955FB-A | HBGA | 955 | IC | Yes | 33.00mm | 33.00mm | 3.87mm | ||
pkg_2681 | PRBG0955FC-A | HBGA | 955 | IC | Yes | 33.00mm | 33.00mm | 3.37mm | ||
pkg_7788 | PRBG0955FA-A | HBGA | 955 | IC | Yes | 33.00mm | 33.00mm | 3.53mm | ||
pkg_8001 | PRBG0960GA-A | HFBGA | 960 | IC | Yes | 27.00mm | 27.00mm | 3.05mm | ||
pkg_6847 | PRBG0961FB-C | HBGA | 961 | IC | Yes | 33.00mm | 33.00mm | 2.50mm | ||
pkg_6846 | PRBG0961FB-B | HBGA | 961 | IC | Yes | 33.00mm | 33.00mm | 2.50mm | ||
pkg_11886 | PRBG1022GB-A | FBGA | 1022 | Yes | ||||||
pkg_11887 | PRBG1022GA-B | FBGA | 1022 | Yes | ||||||
pkg_20006 | PRBG1022GC-A | FBGA | 1022 | Yes | ||||||
RM1023 | FCBGA | 1023 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
HMG1023 | FCBGA | 1023 | 240 | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
HM1023 | FCBGA | 1023 | 240 | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
ALG1024 | FCBGA | 1024 | G | PLASTIC | Yes | 33.00mm | 33.00mm | 2.80mm | 1.00mm | |
pkg_7698 | PRBG1088DA-A | HBGA | 1088 | IC | Yes | 42.50mm | 42.50mm | 3.15mm | ||
pkg_6848 | PRBG1089FB-A | HBGA | 1089 | IC | Yes | 35.00mm | 35.00mm | 2.50mm | ||
pkg_11794 | PRBG1152FA-A | HBGA | 1152 | IC | Yes | 35.00mm | 35.00mm | 3.50mm | ||
pkg_7699 | PRBG1153FA-A | HBGA | 1153 | IC | Yes | 35.00mm | 35.00mm | 3.26mm | ||
pkg_7701 | PRBG1155FC-A | HBGA | 1155 | IC | Yes | 35.00mm | 35.00mm | 2.95mm | ||
pkg_7702 | PRBG1155FB-A | HBGA | 1155 | IC | Yes | 35.00mm | 35.00mm | 4.01mm | ||
pkg_2505 | PRBG1155FA-A | HBGA | 1155 | IC | Yes | 35.00mm | 35.00mm | 3.35mm | ||
pkg_2508 | PRBG1155FE-A | HBGA | 1155 | IC | Yes | 35.00mm | 35.00mm | 3.85mm | ||
pkg_2509 | PRBG1155FF-A | HBGA | 1155 | IC | Yes | 35.00mm | 35.00mm | 3.90mm | ||
pkg_7700 | PRBG1155FD-A | HBGA | 1155 | IC | Yes | 35.00mm | 35.00mm | 4.00mm | ||
BLG1156 | FCBGA | 1156 | G | PLASTIC | Yes | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
BBG1156 | PBGA | 1156 | G | PLASTIC | Yes | 35.00mm | 35.00mm | 2.23mm | 1.00mm | |
BR1156 | FCBGA | 1156 | RoHS | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
BL1156 | FCBGA | 1156 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
BLH1156 | FCBGA | 1156 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
pkg_11795 | PRBG1292FA-B | HBGA | 1292 | IC | Yes | 37.50mm | 37.50mm | 3.60mm | ||
pkg_2517 | PRBG1296FF-A | HBGA | 1296 | IC | Yes | 37.50mm | 37.50mm | 3.80mm | ||
pkg_527 | PRBG1296FA-A | HBGA | 1296 | IC | Yes | 37.50mm | 37.50mm | 3.20mm | ||
pkg_968 | PRBG1296FB-A | HBGA | 1296 | IC | Yes | 37.50mm | 37.50mm | 2.90mm | ||
pkg_7706 | PRBG1296FC-A | HBGA | 1296 | IC | Yes | 37.50mm | 37.50mm | 3.37mm | ||
pkg_7707 | PRBG1296FE-A | HBGA | 1296 | IC | Yes | 37.50mm | 37.50mm | 3.51mm | ||
pkg_7708 | PRBG1296FD-A | HBGA | 1296 | IC | Yes | 37.50mm | 37.50mm | 4.01mm | ||
pkg_20128 | PRBG1368KA-A | FBGA | 1368 | IC | Yes | 19.00mm | 19.00mm | 2.85mm | 0.50mm | |
pkg_11885 | PRBG1384KD-A | FBGA | 1384 | Yes | ||||||
pkg_7711 | PRBG1521FD-A | HBGA | 1521 | IC | Yes | 40.00mm | 40.00mm | 4.00mm | ||
pkg_2522 | PRBG1521FC-A | HBGA | 1521 | IC | Yes | 40.00mm | 40.00mm | 3.85mm | ||
pkg_7712 | PRBG1521FB-A | HBGA | 1521 | IC | Yes | 40.00mm | 40.00mm | 4.01mm | ||
pkg_7710 | PRBG1521FA-A | HBGA | 1521 | IC | Yes | 40.00mm | 40.00mm | 3.97mm | ||
pkg_7713 | PRBG1675FA-A | HBGA | 1675 | IC | Yes | 42.50mm | 42.50mm | 3.30mm | ||
pkg_528 | PRBG1681FA-A | HBGA | 1681 | IC | Yes | 42.50mm | 42.50mm | 3.80mm |