Package | Name | Package Type | Lead Count | Category | Class Sort descending | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
VPL | V66.4.50X7.50 | LFBGA | 66 | PLASTIC | Yes | 4.50mm | 7.50mm | 1.07mm | 0.65mm | |
L1N | L10.2.5X2.5 | DFN | 10 | PLASTIC | Yes | 2.50mm | 2.50mm | 0.85mm | 0.50mm | |
L2R | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
LH3 | L32.5X5C | TQFN | 32 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm | |
L4R | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
QTT | Q48.7X7 | TQFP | 48 | PLASTIC | Yes | 7.01mm | 7.01mm | 0.00mm | 0.00mm | |
L5F | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
KDE | K24.A | CFP | 24 | HERMETIC | Yes | 15.24mm | 10.16mm | 0.00mm | 1.27mm | |
AM | Yes | |||||||||
WQJ | W4X5.20T | WLCSP-TKCURDLBC | 20 | PLASTIC | Yes | 2.15mm | 1.74mm | 0.53mm | 0.40mm | |
MBZ | M8.15E | SOICN | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 1.45mm | 1.27mm | |
KDH | K24.A | CFP | 24 | HERMETIC | Yes | 15.24mm | 10.16mm | 0.00mm | 1.27mm | |
L1S | L30.4X5 | QFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
LHK | L24.4X4K | SCQFN | 24 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm | |
JSH | J18.C | CLCC | 18 | HERMETIC | Yes | 7.62mm | 7.62mm | 1.73mm | 0.00mm | |
LGW | L32.5X5N | SCQFN | 32 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm | |
L3Q | L30.4X5 | QFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
M2E | M8.118C | MSOP-EP | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm | |
L2E | L14.2X3 | QFN | 14 | PLASTIC | Yes | 3.00mm | 2.00mm | 0.75mm | 0.50mm | |
LUY | L48.7X7Q | QFN | 48 | PLASTIC | Yes | 7.00mm | 7.00mm | 0.75mm | 0.50mm | |
PHH | P3.049 | SC70 | 3 | PLASTIC | Yes | 2.00mm | 2.00mm | 1.90mm | 0.65mm | |
LOJ | L40.5X5C | QFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.40mm | |
PFF | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
KDK | K10.B | CFP | 10 | HERMETIC | Yes | 6.48mm | 6.48mm | 0.00mm | 1.27mm | |
L1K | L10.3X3 | DFN | 10 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm | |
WQM | W4X5.20U | WLCSP-BP | 20 | PLASTIC | Yes | 2.07mm | 1.68mm | 0.50mm | 0.40mm | |
L1U | L28.4X5A | QFN | 28 | PLASTIC | Yes | 5.00mm | 3.99mm | 0.90mm | 0.50mm | |
L2Z | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
YYY | V72.9X10A | Module | 72 | PLASTIC | Yes | 10.00mm | 9.00mm | 8.00mm | 1.10mm | |
L3V | L30.4X5A | PQFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
QAD | Q64.10X10D | TQFP | 64 | PLASTIC | Yes | 10.01mm | 10.01mm | 1.00mm | 0.50mm | |
LIU | L39.5X6A | PQFN | 39 | PLASTIC | Yes | 6.00mm | 5.00mm | 0.76mm | 0.50mm | |
EXD | E7.3 | PDIP | 7 | PLASTIC | Yes | 9.27mm | 6.35mm | 3.30mm | 2.54mm | |
WQS | W3X4.12D | WLCSP-BP | 12 | PLASTIC | Yes | 1.88mm | 1.32mm | 0.50mm | 0.40mm | |
LAJ | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
L3S | L30.4X5 | QFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
BATCH | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
SW | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PER | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_6701 | PRSS0004ZD-C | DPAK(S) | 4 | Dic | Yes | |||||
pkg_8790 | PRSS0003DA-A | TO-92(1) | 3 | Dic | Yes | 4.80mm | 3.80mm | 7.30mm | ||
pkg_6746 | PRSP0008DD-D | SOP | 8 | Dic | Yes | 4.90mm | 3.95mm | |||
pkg_8844 | PUSF0002ZA-A | TEFP | 2 | Dic | Yes | |||||
pkg_6778 | PXSN0008ZA-A | MP-6 | 8 | Dic | Yes | |||||
pkg_9355 | PWSN0008JD-A | HWSON | 8 | Dic | Yes | 0.80mm | ||||
pkg_11215 | SXLG0006JE-A | EFLIP(LGA) | 6 | Dic | Yes | 2.68mm | 1.78mm | 0.25mm | ||
pkg_6888 | PRSS0003DE-A | TO-92(3) | 3 | Dic | Yes | |||||
pkg_7519 | PXSF0005KA-A | XSOF | 5 | Dic | Yes | 0.55mm | ||||
pkg_7553 | PRSS0003ZK-A | MP-5 | 3 | Dic | Yes | 12.00mm | 8.60mm |