Package | Name | Package Type Sort descending | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_8758 | PWQN0056KA-A | WQFN | 56 | IC | Yes | 0.80mm | ||||
pkg_669 | PWQN0064KB-A | WQFN | 64 | IC | Yes | 9.00mm | 9.00mm | 0.80mm | ||
pkg_8806 | PWQN0056KB-A | WQFN | 56 | IC | Yes | |||||
pkg_7515 | PWSF0006JB-A | WSOF | 6 | Dic | Yes | 2.00mm | 1.60mm | 0.80mm | ||
pkg_650 | PWSN0008JA-B | WSON | 8 | IC | Yes | 3.60mm | 3.00mm | 0.80mm | ||
LQJ | L8.2X3B | X2DFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 3.00mm | 0.00mm | 0.00mm |
LVQ | L28.4X5D | X2QFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.00mm | 0.38mm | 0.50mm |
pkg_7497 | PXSN0004JA-A | XLP04 | 4 | Dic | Yes | 1.00mm | 0.60mm | |||
pkg_7517 | PXSF0003LA-A | XSOF | 3 | Dic | Yes | 1.20mm | 0.80mm | 0.33mm | ||
pkg_7518 | PXSF0003ZA-A | XSOF | 3 | Dic | Yes | 1.40mm | 0.80mm | |||
pkg_7516 | PXSF0002ZB-A | XSOF | 2 | Dic | Yes | 1.00mm | 0.60mm | 0.55mm | ||
pkg_7519 | PXSF0005KA-A | XSOF | 5 | Dic | Yes | 0.55mm |