Package | Name | Package Type Sort descending | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
NDG68 | VFQFPN | 68 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.40mm | |
LYO | L40.5X5C | VFQFPN | 40 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 1.00mm | 0.40mm |
NLG24 | VFQFPN | 24 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.90mm | 0.50mm | |
NLG44 | VFQFPN | 44 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 0.90mm | 0.50mm | |
NHG100 | VFQFPN | 100 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 0.85mm | 0.50mm | |
NTG5 | VFQFPN | 5 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.80mm | 0.10mm | |
NEL12 | VFQFPN | 12 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.50mm | |
LWN | L52.6X6A | VFQFPN | 52 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.90mm | 0.40mm |
NLG52 | VFQFPN | 52 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.50mm | |
NQG100 | VFQFPN | 100 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.77mm | 0.50mm | |
NL40 | VFQFPN | 40 | 240 | PLASTIC | No | 6.00mm | 6.00mm | 0.90mm | 0.50mm | |
L3X | L24.4X5G | VFQFPN | 24 | G | PLASTIC | Yes | 5.00mm | 4.00mm | 0.75mm | 0.50mm |
NLG8 | VFQFPN | 8 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 1.00mm | 0.65mm | |
NDG64 | VFQFPN | 64 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.40mm | |
NBG24 | VFQFPN | 24 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.80mm | 0.50mm | |
NQG40 | VFQFPN | 40 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.80mm | 0.40mm | |
NTG68 | VFQFPN | 68 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.75mm | 0.40mm | |
NBG8 | VFQFPN | 8 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 1.00mm | 0.50mm | |
NTG16 | VFQFPN | 16 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
NTG64 | VFQFPN | 64 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.75mm | 0.40mm | |
NDG48 | VFQFPN | 48 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.90mm | 0.40mm | |
NLG16 | VFQFPN | 16 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 1.00mm | 0.50mm | |
LEO | L32.4X4D | VFQFPN | 32 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.75mm | 0.40mm |
LWL | L40.5X5D | VFQFPN | 40 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
NHG72 | VFQFPN | 72 | G | PLASTIC | Yes | 10.20mm | 10.20mm | 0.75mm | 0.50mm | |
NLG40 | VFQFPN | 40 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.90mm | 0.50mm | |
NRG28 | VFQFPN | 28 | G | PLASTIC | Yes | 5.00mm | 4.00mm | 0.85mm | 0.50mm | |
NVG28 | VFQFPN | 28 | G | PLASTIC | Yes | 6.00mm | 5.00mm | 0.60mm | 1.00mm | |
LOX | L32.5X5P | VFQFPN | 32 | G | PLASTIC | Yes | 0.20mm | 0.20mm | 0.03mm | 0.02mm |
NLG68 | VFQFPN | 68 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 0.85mm | 0.50mm | |
NYG88 | VFQFPN | 88 | G | PLASTIC | Yes | 12.00mm | 12.00mm | 0.90mm | 0.50mm | |
NVG76 | VFQFPN | 76 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 0.85mm | 0.40mm | |
NQG132 | VFQFPN | 132 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 0.90mm | 0.50mm | |
QS0060AA | VFQFPN | 60 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 0.85mm | 0.40mm | |
LWS | L56.7X7 | VFQFPN | 56 | G | PLASTIC | Yes | 0.28mm | 0.28mm | 0.04mm | 0.02mm |
NDG44 | VFQFPN | 44 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.80mm | 0.40mm | |
NBG36 | VFQFPN | 36 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.75mm | 0.50mm | |
NRG36 | VFQFPN | 36 | G | PLASTIC | Yes | 4.00mm | 7.50mm | 0.90mm | 0.50mm | |
NDG28 | VFQFPN | 28 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.90mm | 0.40mm | |
L1B | L40.5X5D | VFQFPN | 40 | G | PLASTIC | Yes | 0.20mm | 0.20mm | 0.03mm | 0.02mm |
LOB | L20.3X4A | VFQFPN | 20 | G | PLASTIC | Yes | 3.00mm | 4.00mm | 0.80mm | 0.50mm |
NL28 | VFQFPN | 28 | 240 | PLASTIC | No | 6.00mm | 6.00mm | 0.85mm | 0.65mm | |
NTG56 | VFQFPN | 56 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 0.80mm | 0.40mm | |
NHG80 | VFQFPN | 80 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.85mm | 0.50mm | |
NDV56 | VFQFPN | 56 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 0.85mm | 0.40mm | |
NLG28 | VFQFPN | 28 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.85mm | 0.65mm | |
NXG24 | VFQFPN | 24 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 1.50mm | 0.50mm | |
LWO | L60.7X7 | VFQFPN | 60 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 1.00mm | 0.40mm |
NLG56 | VFQFPN | 56 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.85mm | 0.50mm | |
NCG20 | VFQFPN | 20 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.75mm | 0.50mm |