Package | Name | Package Type | Lead Count | Category | Class Sort descending | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
MVA | M18.3 | SOICW | 18 | PLASTIC | PLASTIC | Yes | 11.58mm | 7.52mm | 0.20mm | 1.27mm |
BLH1156 | FCBGA | 1156 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
LKW | L44.7X7B | QFN | 44 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 5.00mm |
MWS | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.85mm | 7.52mm | 0.00mm | 1.27mm |
HMG400 | FCBGA | 400 | G | PLASTIC | Yes | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
LMN | L72.10X10B | QFN | 72 | PLASTIC | PLASTIC | Yes | 10.00mm | 10.00mm | 0.85mm | 0.50mm |
MXZ | M14.173 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm |
PYG16 | SSOP | 16 | G | PLASTIC | Yes | 6.20mm | 5.30mm | 1.73mm | 0.65mm | |
LPC | L8.3X3A | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.65mm |
MZY | M14.173 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm |
LEG32 | LGA | 32 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.80mm | 0.50mm | |
LQK | L18.5X3 | TDFN | 18 | PLASTIC | PLASTIC | Yes | 4.98mm | 3.00mm | 0.75mm | 0.00mm |
PBA | P8.064A | TSOT | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm |
LJG14 | LGA | 14 | G | PLASTIC | Yes | 2.00mm | 4.20mm | 1.20mm | 0.50mm | |
LRY | L20.4X4K | QFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
PHF | P5.049 | SC70 | 5 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 1.90mm | 0.65mm |
NTG64 | VFQFPN | 64 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.75mm | 0.40mm | |
LTP | L48.7X7H | QFN | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.00mm |
LVQ | L28.4X5D | X2QFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.00mm | 0.38mm | 0.50mm |
EAM | E14.3 | PDIP | 14 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
LXW | L28.5X5 | QFN | 28 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
EPP | E24.6 | PDIP | 24 | PLASTIC | PLASTIC | Yes | 31.75mm | 13.97mm | 4.06mm | 2.54mm |
LZQ | L32.5X5S | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
EUH | PDIP | 18 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MAW | MDP0027 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 0.00mm |
MCQ | MDP0027 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.91mm | 3.91mm | 0.00mm | 0.00mm |
QKV | ADT001 | PQFP | 160 | PLASTIC | PLASTIC | Yes | 27.99mm | 27.99mm | 0.00mm | 0.00mm |
BB256 | PBGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.76mm | 1.00mm | |
AWQ20 | WLCSP | 20 | G | PLASTIC | Yes | 1.57mm | 1.83mm | 0.50mm | 0.35mm | |
MFA | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.85mm | 7.52mm | 0.00mm | 1.27mm |
QRH | Q128.14X14 | LQFP | 128 | PLASTIC | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.40mm |
BG119 | PBGA | 119 | 240 | PLASTIC | No | 14.00mm | 22.00mm | 2.15mm | 1.27mm | |
MJD | M16.209 | SSOP | 16 | PLASTIC | PLASTIC | Yes | 6.20mm | 5.31mm | 1.75mm | 0.65mm |
QTQ | Q100.14X14 | LQFP | 100 | PLASTIC | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.19mm |
BXG500 | SBGA | 500 | G | PLASTIC | Yes | 31.00mm | 31.00mm | 1.10mm | 1.00mm | |
MKY | MDP0040 | QSOP | 16 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 1.42mm | 0.64mm |
VJE | ADT001 | VFBGA | 100 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
EKG144 | TQFP | 144 | G | PLASTIC | Yes | 20.00mm | 20.00mm | 1.40mm | 0.50mm | |
LBB | L10.3X3 | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
MMH | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
WCP | W3X4.12 | WLCSP-BP | 12 | PLASTIC | PLASTIC | Yes | 1.70mm | 1.29mm | 0.30mm | 0.40mm |
NBG8 | VFQFPN | 8 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 1.00mm | 0.50mm | |
LCN | L10.3X3F | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
04/22/2024 | TPD | 0 | RC21008BXXX | RC21008B000GND#BB0 | 2.98 | 3.89mm | 0.00mm | 4.27mm | ||
WRA | KGF4N60 | WLCSP-BP | 6 | SPD_GENERAL | SPD_GENERAL | Yes | 1.47mm | 1.47mm | 0.00mm | 0.00mm |
WSE | GWS5N70-RH | WLCSP-BP | 36 | SPD_GENERAL | SPD_GENERAL | Yes | 3.08mm | 3.08mm | 0.00mm | 0.00mm |
WQB | GWS4621L | WLCSP-BP | 4 | SPD_GENERAL | SPD_GENERAL | Yes | 1.81mm | 1.81mm | 0.00mm | 0.00mm |
WSC | KGF18N05D-SP-400 | WLCSP-BP | 36 | SPD_GENERAL | SPD_GENERAL | Yes | 3.08mm | 3.08mm | 0.00mm | 0.00mm |
WSA | KGF16N05D-400 | WLCSP-CUP | 20 | SPD_GENERAL | SPD_GENERAL | Yes | 2.48mm | 1.17mm | 0.00mm | 0.00mm |
WSF | GWS2N7002-RH | WLCSP-BP | 36 | SPD_GENERAL | SPD_GENERAL | Yes | 1.19mm | 1.19mm | 0.00mm | 0.00mm |