Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length Sort descending | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_8808 | PRSP0008DD-A | FP-8DA | 8 | Dic | Yes | |||||
pkg_11791 | PRSS0004ZD-E | DPAK(S)-(3) | 4 | Dic | Yes | |||||
pkg_11870 | PRSS0004AT-A | TO-220ABA | 4 | Dic | Yes | |||||
pkg_6756 | PWSN0002ZA-B | HWSON | 2 | Dic | Yes | |||||
pkg_8687 | PRSP0014DG-A | SOP | 14 | IC | Yes | |||||
pkg_8724 | PRSP0032GA-A | SSOP | 32 | IC | Yes | |||||
pkg_8827 | PTSP0008JB-A | TSSOP | 8 | Dic | Yes | |||||
pkg_1299 | PRSS0004ZF-A | TO-3PL | 4 | Dic | Yes | |||||
pkg_6733 | PWSF0006JA-A | CMFPAK | 6 | Dic | Yes | |||||
pkg_6767 | PUSN0005KB-A | VSON | 5 | Dic | Yes | |||||
pkg_8223 | PLSA0032KA-A | LTSOP(1) | 32 | IC | Yes | 1.27mm | ||||
pkg_8699 | PRSP0020DG-A | SOP | 20 | IC | Yes | |||||
pkg_8742 | PLQP0048KA-A | LFQFP | 48 | IC | Yes | |||||
pkg_8788 | PTSP0016JA-A | TSSOP | 16 | IC | Yes | |||||
pkg_8843 | GLZZ0002ZA-B | LLD | 2 | Dic | Yes | |||||
pkg_11893 | PLQP0044GC-D | LQFP | Yes | |||||||
pkg_6700 | PRSS0004AE-B | LDPAK(S)-(1) | 4 | Dic | Yes | |||||
pkg_6744 | PRSS0004ZD-C | DPAK(S) | 4 | Dic | Yes | |||||
pkg_6777 | PXSN0002ZB-A | MP-6 | 2 | Dic | Yes | |||||
pkg_6887 | PRSS0003DA-C | TO-92(2) | 3 | Dic | Yes | |||||
pkg_8396 | SUBG0072LA-A | S-UFBGA | 72 | IC | Yes | 0.62mm | ||||
pkg_8710 | PRSP0024GB-A | SSOP | 24 | IC | Yes | |||||
pkg_11871 | PRSS0004AU-A | TO-220ABB | 4 | Dic | Yes | |||||
pkg_6724 | PRSS0004AC-A | TO-220AB | 4 | Dic | Yes | |||||
pkg_7530 | PWSN0008DA-A | WPAK | 8 | Dic | Yes | |||||
pkg_8688 | PRDP0016AC-A | DIP | 16 | IC | Yes | |||||
pkg_8728 | PRDP0036BA-A | DIP | 36 | IC | Yes | |||||
pkg_9497 | PRSS0004ZU-A | TO-3PN | 4 | Dic | Yes | |||||
pkg_6734 | PRSS0004AE-A | LDPAK(L) | 4 | Dic | Yes | |||||
pkg_6768 | PUSF0012ZA-A | MFP12 | 12 | Dic | Yes | |||||
pkg_7509 | PTSP0005ZE-A | TMM | 5 | Dic | Yes | 1.20mm | ||||
pkg_8224 | PLSA0032KA-B | LTSOP(1) | 32 | IC | Yes | 1.27mm | ||||
QRX | Q128.14X20F | LQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.40mm | 0.50mm |
MTR | SOICN | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MVS | SOICW | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MXD | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BATCH | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MRG | M8.118B | MSOP | 10 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
MUJ | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 1.27mm |
MXP | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PER | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
TO4 | TO | 4 | G | PLASTIC | Yes | 0.00mm | 9.53mm | 14.88mm | 0.00mm | |
ETS | PDIP | 18 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
QRJ | Q128.14X20F | LQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.40mm | 0.50mm |
VJF | V144.7X7A | TFBGA | 144 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
WY5 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MVB | SOICW | 16 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
QRY | Q128.14X20F | LQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.40mm | 0.50mm |
MVT | SOICW | 24 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |