Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length Sort ascending | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_11316 | SXLG0006JF-A | EFLIP(LGA) | 6 | Dic | Yes | 147.00mm | 2.17mm | 0.25mm | ||
FC0078AA | FCCSP | 78 | G | PLASTIC | Yes | 78.00mm | 3.23mm | 0.90mm | 0.50mm | |
EMM | E48.6 | NA | 48 | PLASTIC | Yes | 62.23mm | 13.97mm | |||
SB48 | SB | 48 | NP | HERMET | No | 61.72mm | 15.24mm | 3.30mm | 2.54mm | |
PDG48 | PDIP | 48 | G | PLASTIC | Yes | 61.70mm | 15.24mm | 3.80mm | 2.54mm | |
pkg_7691 | PRDP0064BD-A | SDIP | 64 | IC | Yes | 58.00mm | 17.00mm | 5.08mm | ||
pkg_7692 | PRDP0064BD-B | SDIP | 64 | IC | Yes | 58.00mm | 17.00mm | 5.08mm | ||
pkg_20 | PRDP0064BB-A | SDIP | 64 | IC | Yes | 57.60mm | 17.00mm | 5.08mm | ||
pkg_6780 | PRDP0064BB-A | SDIP | 64 | IC | Yes | 57.60mm | 17.00mm | 5.08mm | ||
pkg_430 | PRDP0064BA-A | SDIP | 64 | IC | Yes | 56.40mm | 17.00mm | 5.08mm | ||
CD40 | CDIP | 40 | RoHS | HERMET | Yes | 52.60mm | 15.24mm | 4.06mm | 2.54mm | |
ELJ | E40.6 | PDIP | 40 | PLASTIC | PLASTIC | Yes | 52.07mm | 13.97mm | 4.06mm | 2.54mm |
ELQ | E40.6 | PDIP | 40 | PLASTIC | PLASTIC | Yes | 52.07mm | 13.97mm | 4.06mm | 2.54mm |
ELR | E40.6 | PDIP | 40 | PLASTIC | PLASTIC | Yes | 52.07mm | 13.97mm | 4.06mm | 2.54mm |
FKT | F40.6 | CERDIP | 40 | HERMETIC | HERMETIC | Yes | 52.07mm | 13.21mm | 0.00mm | 2.54mm |
EWW | E40.6 | PDIP | 40 | PLASTIC | PLASTIC | Yes | 52.07mm | 13.97mm | 4.06mm | 2.54mm |
FKV | F40.6 | CERDIP | 40 | HERMETIC | HERMETIC | Yes | 52.07mm | 13.21mm | 0.00mm | 2.54mm |
EWX | E40.6 | PDIP | 40 | PLASTIC | PLASTIC | Yes | 52.07mm | 13.97mm | 4.06mm | 2.54mm |
FKX | F40.6 | CERDIP | 40 | HERMETIC | HERMETIC | Yes | 52.07mm | 13.21mm | 0.00mm | 2.54mm |
EPC | E40.6 | PDIP | 40 | PLASTIC | PLASTIC | Yes | 52.07mm | 13.97mm | 4.06mm | 2.54mm |
HXA | D40.6 | SBDIP | 40 | HERMETIC | HERMETIC | Yes | 50.80mm | 15.11mm | 2.41mm | 2.54mm |
HVW | D40.6 | SBDIP | 40 | HERMETIC | HERMETIC | Yes | 50.80mm | 15.11mm | 2.41mm | 2.54mm |
HVX | D40.6 | SBDIP | 40 | HERMETIC | HERMETIC | Yes | 50.80mm | 15.11mm | 2.41mm | 2.54mm |
pkg_2531 | PRBG2209FA-A | HBGA | 2209 | IC | Yes | 50.00mm | 50.00mm | 3.85mm | ||
pkg_969 | PRBG2116FA-A | HBGA | 2116 | IC | Yes | 47.50mm | 47.50mm | 2.90mm | ||
MN0006AA | MODULE | 6 | G | MODULE | Yes | 46.60mm | 34.80mm | 12.00mm | 0.00mm | |
pkg_429 | PRDP0052BA-A | SDIP | 52 | IC | Yes | 45.85mm | 13.00mm | 5.50mm | ||
pkg_7822 | PRBG0888FA-A | HBGA | 888 | IC | Yes | 45.00mm | 45.00mm | 2.60mm | ||
pkg_7716 | PRBG1849FC-A | HBGA | 1849 | IC | Yes | 45.00mm | 45.00mm | 4.15mm | ||
pkg_7823 | PRBG0888FA-B | HBGA | 888 | IC | Yes | 45.00mm | 45.00mm | 2.60mm | ||
pkg_529 | PRBG1848FA-A | HBGA | 1848 | IC | Yes | 45.00mm | 45.00mm | 3.80mm | ||
pkg_7600 | PRBG0480DD-A | HBGA | 480 | IC | Yes | 45.00mm | 45.00mm | 2.78mm | ||
pkg_7804 | PRBG0480DB-A | HBGA | 480 | IC | Yes | 45.00mm | 45.00mm | 2.80mm | ||
pkg_7814 | PRBG0580DA-A | HBGA | 580 | IC | Yes | 45.00mm | 45.00mm | 2.80mm | ||
pkg_7824 | PRBG0888FB-A | HBGA | 888 | IC | Yes | 45.00mm | 45.00mm | 2.70mm | ||
pkg_7601 | PRBG0580DC-A | HBGA | 580 | IC | Yes | 45.00mm | 45.00mm | 2.78mm | ||
pkg_7805 | PRBG0480DE-A | HBGA | 480 | IC | Yes | 45.00mm | 45.00mm | 1.95mm | ||
pkg_7815 | PRBG0580DD-A | HBGA | 580 | IC | Yes | 45.00mm | 45.00mm | 1.95mm | ||
pkg_7602 | PRBG0672DC-A | HBGA | 672 | IC | Yes | 45.00mm | 45.00mm | 2.78mm | ||
pkg_7806 | PRBG0480DC-A | HBGA | 480 | IC | Yes | 45.00mm | 45.00mm | 2.80mm | ||
pkg_7816 | PRBG0580DB-A | HBGA | 580 | IC | Yes | 45.00mm | 45.00mm | 2.80mm | ||
pkg_7817 | PRBG0672DA-A | HBGA | 672 | IC | Yes | 45.00mm | 45.00mm | 2.10mm | ||
pkg_7818 | PRBG0672DE-A | HBGA | 672 | IC | Yes | 45.00mm | 45.00mm | 2.80mm | ||
pkg_7819 | PRBG0672DB-A | HBGA | 672 | IC | Yes | 45.00mm | 45.00mm | 2.80mm | ||
pkg_2528 | PRBG1849FB-A | HBGA | 1849 | IC | Yes | 45.00mm | 45.00mm | 3.85mm | ||
pkg_8390 | PRBG0672DD-A | HBGA | 672 | IC | Yes | 45.00mm | 45.00mm | 1.95mm | ||
pkg_7820 | PRBG0756DA-A | HBGA | 756 | IC | Yes | 45.00mm | 45.00mm | 1.95mm | ||
pkg_7714 | PRBG1752FA-A | HBGA | 1752 | IC | Yes | 45.00mm | 45.00mm | 3.80mm | ||
pkg_7821 | PRBG0756DB-A | HBGA | 756 | IC | Yes | 45.00mm | 45.00mm | 2.80mm | ||
pkg_7715 | PRBG1849FA-A | HBGA | 1849 | IC | Yes | 45.00mm | 45.00mm | 4.11mm |