Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort ascending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
LLG | MDP0046 | QFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.00mm | 0.90mm | 0.00mm |
VFF | V409.18X18 | LBGA | 409 | PLASTIC | PLASTIC | Yes | 17.98mm | 17.98mm | 0.00mm | 0.80mm |
MSW | M16.15 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.93mm | 3.94mm | 0.00mm | 1.27mm |
pkg_6846 | PRBG0961FB-B | HBGA | 961 | IC | Yes | 33.00mm | 33.00mm | 2.50mm | ||
pkg_7925 | PLBG0240GD-A | LFBGA | 240 | IC | Yes | 16.00mm | 16.00mm | 1.58mm | ||
WEN | W3X4.12A | WLCSP-BPBC | 12 | PLASTIC | PLASTIC | Yes | 1.69mm | 1.39mm | 0.54mm | 0.40mm |
MWF | M24.3 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.49mm | 0.00mm | 1.27mm |
L3J | L16.3X3D | TQFN | 16 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
NBG32 | VFQFPN | 32 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.80mm | 0.50mm | |
pkg_7989 | PLBG0745KB-A | LFBGA | 745 | IC | Yes | 20.00mm | 20.00mm | 1.43mm | ||
MZM | MDP0048 | TSSOP-EP | 28 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.00mm | 0.00mm |
BJG64 | CABGA | 64 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 1.09mm | 0.80mm | |
PGG8 | TSSOP | 8 | G | PLASTIC | Yes | 3.10mm | 4.40mm | 1.00mm | 0.65mm | |
pkg_8053 | PLQP0052JD-A | LQFP | 52 | IC | Yes | 10.00mm | 10.00mm | 1.60mm | ||
PCC | MDP0049 | TSOT | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.00mm |
LWX | L52.6X6A | QFN | 52 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.40mm | |
pkg_8116 | PRQP0144KC-A | FQFP | 144 | IC | Yes | 20.00mm | 20.00mm | 3.00mm | ||
pkg_1042 | PLBG0233KA-A | LFBGA | 233 | IC | Yes | 10.00mm | 10.00mm | 1.40mm | ||
BLG784 | FCBGA | 784 | G | PLASTIC | Yes | 29.00mm | 29.00mm | 3.50mm | 1.00mm | |
pkg_8180 | PRSP0024DK-A | SOP | 24 | IC | Yes | 15.50mm | 8.40mm | 2.30mm | ||
pkg_1107 | PVQN0052KA-A | VQFN | 52 | IC | Yes | 8.00mm | 8.00mm | 0.95mm | ||
LGG20 | LGA | 20 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.70mm | 0.50mm | |
pkg_8243 | PTSB0026DC-A | TSOP(2) | 26 | IC | Yes | 7.62mm | 1.20mm | |||
pkg_116 | PRQP0160JC-C | HQFP | 160 | IC | Yes | 28.00mm | 28.00mm | 3.56mm | ||
AWR81 | WLCSP | 81 | G | PLASTIC | Yes | 4.02mm | 4.01mm | 0.60mm | 0.40mm | |
pkg_8304 | PTSB0086KB-B | TSOP(2) | 86 | IC | Yes | 22.22mm | 10.16mm | 1.20mm | ||
LPT | L6.2X2.1 | DODFN | 6 | PLASTIC | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm |
pkg_11842 | PVBG0064LA-A | VFBGA | 64 | IC | Yes | 4.00mm | 4.00mm | 0.99mm | ||
pkg_710 | PRBG0361FA-A | BGA | 361 | IC | Yes | 27.00mm | 27.00mm | 2.60mm | ||
pkg_8365 | TVBG0097KA-A | T-VFBGA | 97 | IC | Yes | 6.00mm | 6.00mm | 0.93mm | ||
LSQ | L48.7X7C | QFN | 48 | PLASTIC | PLASTIC | Yes | 6.99mm | 6.99mm | 0.90mm | 0.50mm |
WPN | W6X8.48 | WLCSP-TKCURDL | 48 | PLASTIC | PLASTIC | Yes | 3.36mm | 2.55mm | 0.50mm | 0.40mm |
pkg_7518 | PXSF0003ZA-A | XSOF | 3 | Dic | Yes | 1.40mm | 0.80mm | |||
LWL | L40.5X5D | VFQFPN | 40 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
MOP | M8.15 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |
pkg_7584 | PRSP0013FA-A | HSSOP | 12 | Dic | Yes | 7.50mm | 6.40mm | 2.55mm | ||
MAF | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
LIT | L39.5X6A | PQFN | 39 | PLASTIC | Yes | 6.00mm | 5.00mm | 0.76mm | 0.50mm | |
pkg_7651 | PRQP0208KG-C | HFQFP | 208 | IC | Yes | 28.00mm | 28.00mm | 3.80mm | ||
MDK | MDP0027 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.49mm | 0.00mm | 0.00mm |
MNO | M16.173 | TSSOP | 16 | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm | |
pkg_7709 | PRBG0144FA-A | BGA | 144 | IC | Yes | 13.00mm | 13.00mm | 2.03mm | ||
MJU | M20.209 | SSOP | 20 | PLASTIC | PLASTIC | Yes | 7.21mm | 5.31mm | 1.73mm | 0.65mm |
pkg_7767 | PRBG0588DB-A | BGA | 588 | IC | Yes | 35.00mm | 35.00mm | 2.63mm | ||
MNN | M38.173 | TSSOP | 38 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.92mm | 0.50mm |
pkg_20053 | PVBG0042LA-A | VFBGA | 42 | IC | Yes | 3.60mm | 3.10mm | 1.00mm | 0.40mm | |
pkg_7825 | PLBG0272DA-A | HLBGA | 272 | IC | Yes | 29.00mm | 29.00mm | 1.70mm | ||
MQZ | M10.118B | MSOP-EP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.00mm |
EBF | MDP0031 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 0.00mm | 0.00mm |
pkg_11792 | PTSA0028ZD-A | TSOP(1) | 28 | IC | Yes | 11.80mm | 8.00mm | 1.20mm |