Package Sort ascending | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
AVG36 | FCCSP | 36 | G | PLASTIC | Yes | 4.50mm | 4.50mm | 0.90mm | 0.65mm | |
AVG35 | FCCSP | 0 | G | PLASTIC | Yes | 2.30mm | 5.80mm | 0.90mm | 0.05mm | |
AVG332 | FCCSP | 332 | G | PLASTIC | Yes | 13.40mm | 8.50mm | 1.15mm | 0.50mm | |
AVG29 | FCCSP | 29 | G | PLASTIC | Yes | 2.30mm | 4.80mm | 0.90mm | 0.50mm | |
AVG240 | FCCSP | 240 | G | PLASTIC | Yes | 13.50mm | 8.70mm | 0.90mm | 0.65mm | |
AVG225 | FCCSP | 224 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.50mm | |
AVG224 | FCCSP | 224 | G | PLASTIC | Yes | 12.00mm | 12.00mm | 1.20mm | 0.80mm | |
AVG165 | FCCSP | 165 | G | PLASTIC | Yes | 7.60mm | 7.60mm | 0.90mm | 0.50mm | |
AVG121 | FCCSP | 121 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.90mm | 0.50mm | |
AVG118 | FCCSP | 118 | G | PLASTIC | Yes | 5.10mm | 5.10mm | 0.80mm | 0.40mm | |
ATG253 | FCCSP | 253 | G | PLASTIC | Yes | 13.50mm | 8.00mm | 1.40mm | 0.65mm | |
ASG80 | CABGA | 80 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.40mm | 1.00mm | |
AR900 | FCBGA | 900 | RoHS | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
AR324 | FCBGA | 324 | RoHS | PLASTIC | No | 19.00mm | 19.00mm | 3.27mm | 1.00mm | |
ANG98 | FCCSP | 98 | G | PLASTIC | Yes | 4.00mm | 4.80mm | 0.82mm | 0.40mm | |
ANG80 | FCCSP | 80 | G | PLASTIC | Yes | 4.20mm | 5.50mm | 0.70mm | 0.50mm | |
ANG49 | FCCSP | 49 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.90mm | 0.50mm | |
ANG40 | FCCSP | 49 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.84mm | 0.50mm | |
AMG376 | PBGA | 376 | G | PLASTIC | Yes | 23.00mm | 23.00mm | 2.03mm | 1.00mm | |
AMG256 | PBGA | 256 | G | PLASTIC | Yes | 17.00mm | 17.00mm | 1.61mm | 1.00mm | |
AM376 | PBGA | 376 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 2.03mm | 1.00mm | |
AM256 | PBGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.61mm | 1.00mm | |
AM | Yes | |||||||||
ALH900 | FCBGA | 900 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
ALG900 | FCBGA | 900 | G | PLASTIC | Yes | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
ALG784 | FCBGA | 784 | G | PLASTIC | Yes | 29.00mm | 29.00mm | 2.80mm | 1.00mm | |
ALG484 | FCBGA | 484 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 2.72mm | 0.80mm | |
ALG324 | FCBGA | 324 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 3.27mm | 1.00mm | |
ALG1024 | FCBGA | 1024 | G | PLASTIC | Yes | 33.00mm | 33.00mm | 2.80mm | 1.00mm | |
AL900 | FCBGA | 900 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
AL324 | FCBGA | 324 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 3.27mm | 1.00mm | |
AKG176 | CABGA | 176 | G | PLASTIC | Yes | 13.50mm | 8.00mm | 1.10mm | 0.65mm | |
AJG289 | CABGA | 289 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 1.20mm | 0.80mm | |
AJG144 | CABGA | 144 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.20mm | 0.80mm | |
AHR6 | WLCSP | 6 | G | PLASTIC | Yes | 0.80mm | 1.30mm | 0.50mm | 0.50mm | |
AHR54 | WLCSP | 54 | G | PLASTIC | Yes | 4.03mm | 2.85mm | 0.60mm | 0.40mm | |
AHR53 | WLCSP | 53 | G | PLASTIC | Yes | 4.03mm | 2.85mm | 0.60mm | 0.40mm | |
AHG99 | WLCSP | 99 | G | PLASTIC | Yes | 4.86mm | 4.64mm | 0.60mm | 0.40mm | |
AHG80 | WLCSP | 80 | G | PLASTIC | Yes | 4.18mm | 4.18mm | 0.60mm | 0.40mm | |
AHG79 | WLCSP | 79 | G | PLASTIC | Yes | 4.06mm | 3.90mm | 0.60mm | 0.40mm | |
AHG72 | WLCSP | 72 | G | PLASTIC | Yes | 3.27mm | 3.68mm | 0.60mm | 0.40mm | |
AHG68 | WLCSP | 68 | G | PLASTIC | Yes | 3.03mm | 4.04mm | 0.60mm | 0.40mm | |
AHG56 | WLCSP | 56 | G | PLASTIC | Yes | 2.85mm | 3.25mm | 0.60mm | 0.40mm | |
AHG54 | WLCSP | 54 | G | PLASTIC | Yes | 2.80mm | 4.00mm | 0.60mm | 0.40mm | |
AHG53 | WLCSP | 53 | G | PLASTIC | Yes | 2.80mm | 4.01mm | 0.60mm | 0.40mm | |
AHG52 | WLCSP | 52 | G | PLASTIC | Yes | 2.64mm | 3.94mm | 0.60mm | 0.40mm | |
AHG48 | WLCSP | 48 | G | PLASTIC | Yes | 3.59mm | 3.04mm | 0.60mm | 0.40mm | |
AHG36 | WLCSP | 36 | G | PLASTIC | Yes | 2.75mm | 2.75mm | 0.65mm | 0.40mm | |
AHG35 | WLCSP | 35 | G | PLASTIC | Yes | 2.50mm | 2.50mm | 0.00mm | 0.00mm | |
AHG30 | WLCSP | 30 | G | PLASTIC | Yes | 3.07mm | 2.57mm | 0.60mm | 0.40mm |