Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
PT28 | PDIP | 28 | 240 | PLASTIC | No | 34.30mm | 7.62mm | 3.30mm | 2.54mm | |
BS352 | SBGA | 352 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 1.70mm | 1.27mm | |
LC48 | LCC | 48 | NP | HERMET | No | 14.20mm | 14.22mm | 1.78mm | 1.02mm | |
DR208 | PQFP | 208 | 240 | PLASTIC | No | 28.00mm | 28.00mm | 3.50mm | 0.50mm | |
PN64 | TQFP | 64 | 240 | PLASTIC | No | 14.00mm | 14.00mm | 1.40mm | 0.80mm | |
CD20 | CDIP | 20 | NP | HERMET | No | 25.40mm | 7.62mm | 2.90mm | 2.54mm | |
BG313 | PBGA | 313 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.30mm | 1.27mm | |
PA56 | TSSOP | 56 | 240 | PLASTIC | No | 14.00mm | 6.10mm | 1.00mm | 0.50mm | |
PR32 | TQFP | 32 | 240 | PLASTIC | No | 7.00mm | 7.00mm | 1.40mm | 0.80mm | |
BC324 | CABGA | 324 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 1.40mm | 1.00mm | |
HR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 3.34mm | 1.00mm | |
HL484 | FCBGA | 484 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 2.92mm | 1.00mm | |
AR324 | FCBGA | 324 | RoHS | PLASTIC | No | 19.00mm | 19.00mm | 3.27mm | 1.00mm | |
RC503 | FCBGA | 503 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.75mm | 1.27mm | |
BF208 | CABGA | 208 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 1.40mm | 0.80mm | |
PN80 | TQFP | 80 | 240 | PLASTIC | No | 14.00mm | 14.00mm | 1.40mm | 0.65mm | |
JSB | J3.A | CLCC | 3 | HERMETIC | HERMETIC | No | 10.16mm | 7.52mm | 2.97mm | 3.81mm |
CD24 | CDIP | 24 | NP | HERMET | No | 32.00mm | 15.24mm | 2.90mm | 2.54mm | |
HMH143 | FCBGA | 143 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.51mm | 1.00mm | |
BC484 | CABGA | 484 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 1.59mm | 1.00mm | |
AR900 | FCBGA | 900 | RoHS | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
BX288 | SBGA | 288 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 1.10mm | 1.00mm | |
RM1023 | FCBGA | 1023 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
BF48 | CABGA | 48 | 240 | PLASTIC | No | 7.00mm | 7.00mm | 1.40mm | 0.75mm | |
KT | KIT | 0 | NP, RoHS | KIT | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MHR | M24.3 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.52mm | 0.00mm | 1.27mm |
pkg_20009 | PVQN0032LE-A | HVQFN | 32 | IC | Yes | 4.00mm | 4.00mm | 0.90mm | ||
pkg_7745 | PRBG0400FA-A | BGA | 400 | IC | Yes | 27.00mm | 27.00mm | 2.43mm | ||
MLW | M16.15A | QSOP | 16 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 1.47mm | 0.64mm |
WQP | W9X10.90 | WLCSP-TKCURDLBC | 90 | PLASTIC | Yes | 4.14mm | 3.74mm | 0.53mm | 0.40mm | |
pkg_7803 | PRBG0416DA-A | HBGA | 416 | IC | Yes | 40.00mm | 40.00mm | 2.80mm | ||
MPW | M28.173 | TSSOP | 28 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.00mm | 0.65mm |
LXG8 | LGA | 8 | G | PLASTIC | Yes | 5.00mm | 3.20mm | 0.85mm | 1.27mm | |
pkg_20069 | PLBG0349ZB-A | LFBGA | 349 | IC | Yes | 15.00mm | 15.00mm | 1.38mm | 0.71mm | |
pkg_11892 | PVQN0032KG-A | HVQFN | 32 | IC | Yes | 5.00mm | 5.00mm | 0.90mm | ||
pkg_7861 | PRDP0008AH-A | DIP | 8 | IC | Yes | 7.62mm | 5.08mm | |||
EQW | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
pkg_849 | PWQN0028KA-A | HWQFN | 28 | IC | Yes | 5.00mm | 5.00mm | 0.80mm | ||
pkg_20084 | PLBG0320GB-A | LFBGA | 320 | IC | Yes | 17.00mm | 17.00mm | 1.56mm | 0.80mm | |
pkg_1734 | PWSN0008KA-A | HWSON | 8 | IC | Yes | 2.20mm | 2.20mm | 0.80mm | ||
GHC | CPGA | 121 | HERMETIC | HERMETIC | Yes | 33.53mm | 33.53mm | 0.00mm | 0.00mm | |
pkg_8733 | PWQN0040KB-B | HWQFN | 40 | IC | Yes | 6.00mm | 6.00mm | 0.80mm | ||
pkg_2983 | PLQP0100JD-A | LQFP | 100 | IC | Yes | 20.00mm | 14.00mm | 1.60mm | ||
KBJ | K16.A | CFP | 16 | HERMETIC | HERMETIC | Yes | 10.41mm | 6.86mm | 0.00mm | 1.27mm |
pkg_8835 | GRZZ0002ZB-A | DO-35 | 2 | Dic | Yes | |||||
pkg_35 | PRSP0020DC-A | SOP | 20 | IC | Yes | 12.80mm | 7.50mm | 2.65mm | ||
LBP | L8.2X2D | DFN | 8 | PLASTIC | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm |
pkg_9501 | PRSP0004ZB-A | SOT-223 | 4 | Dic | Yes | |||||
pkg_498 | PLQP0100JA-A | LQFP | 100 | IC | Yes | 20.00mm | 14.00mm | 1.70mm |