Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
L2M | L52.6X6A | QFN | 52 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.40mm | |
pkg_11897 | SXBG0156MA-A | WLBGA | 156 | Yes | ||||||
pkg_7866 | PLBG0109GB-A | LFBGA | 109 | IC | Yes | 11.00mm | 11.00mm | 1.63mm | ||
ETF | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 0.00mm | 0.00mm | |
pkg_859 | PTLG0085JB-A | TFLGA | 85 | IC | Yes | 7.00mm | 7.00mm | 1.05mm | ||
pkg_20089 | PLBG0551GB-A | LFBGA | 551 | IC | Yes | 21.00mm | 21.00mm | 1.40mm | 0.80mm | |
pkg_234 | PRSP0008DG-A | SOP | 8 | IC | Yes | 5.65mm | 5.30mm | 1.73mm | ||
H2A | T8.C | CAN | 8 | HERMETIC | HERMETIC | Yes | 0.00mm | 9.14mm | 0.00mm | 5.08mm |
pkg_8740 | PRSP0048ZB-A | SSOP | 48 | IC | Yes | |||||
pkg_2991 | PLQP0176LC-A | LFQFP | 176 | IC | Yes | 20.00mm | 20.00mm | 1.60mm | ||
KBT | K16.A | CFP | 16 | HERMETIC | HERMETIC | Yes | 10.41mm | 6.86mm | 0.00mm | 1.27mm |
pkg_8842 | PLSP0002ZA-A | SRP | 2 | Dic | Yes | |||||
pkg_419 | PRDP0016AA-A | DIP | 16 | IC | Yes | 19.00mm | 6.30mm | 4.50mm |