Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_2667 | PRBG0780FA-A | HBGA | 780 | IC | Yes | 29.00mm | 29.00mm | 3.40mm | ||
pkg_8774 | PRQP0100JB-D | QFP | 100 | IC | Yes | |||||
pkg_3032 | PLQP0080KE-A | LFQFP | 80 | IC | Yes | 12.00mm | 12.00mm | 1.60mm | ||
pkg_9195 | PTQP0048KC-C | TFQFP | 48 | IC | Yes | 7.00mm | 7.00mm | 1.20mm | ||
pkg_453 | PRSP0036GA-B | SSOP | 36 | IC | Yes | 15.00mm | 8.40mm | 2.35mm | ||
pkg_969 | PRBG2116FA-A | HBGA | 2116 | IC | Yes | 47.50mm | 47.50mm | 2.90mm | ||
pkg_518 | PRBG0577DA-A | BGA | 577 | IC | Yes | 40.00mm | 40.00mm | 2.80mm | ||
QKP | Q160.28X28 | NA | 160 | PLASTIC | Yes | 27.94mm | 27.94mm | 0.16mm | ||
pkg_6736 | PRSS0004ZD-B | DPAK(L)-(2) | 4 | Dic | Yes | |||||
QTM | Q100.12X12A | TQFP | 100 | PLASTIC | PLASTIC | Yes | 11.99mm | 11.99mm | 0.00mm | 0.40mm |
pkg_6816 | PTQP0100KE-E | HTFQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 1.20mm | ||
pkg_7895 | PLBG0169KA-A | LFBGA | 169 | IC | Yes | 8.00mm | 8.00mm | 1.22mm | ||
WCM | W3X3.9C | WLCSP-BP | 9 | PLASTIC | PLASTIC | Yes | 1.30mm | 1.50mm | 0.00mm | 0.00mm |
MUR | M8.15B | SOICN-EP | 8 | PLASTIC | PLASTIC | Yes | 4.88mm | 3.94mm | 0.00mm | 1.27mm |
PFM | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
pkg_7958 | PLBG0040HA-A | LFBGA | 40 | IC | Yes | 10.50mm | 6.00mm | 1.27mm | ||
MXS | M24.173 | TSSOP | 24 | PLASTIC | PLASTIC | Yes | 7.80mm | 4.39mm | 0.00mm | 0.65mm |
WQW | W7X8.56B | WLCSP-TKCURDL | 56 | PLASTIC | Yes | 3.46mm | 2.86mm | 0.50mm | 0.40mm | |
pkg_8021 | PVLG0049KA-A | VFLGA | 49 | IC | Yes | 5.00mm | 5.00mm | 0.98mm | ||
NRU | N32.45X55 | PLCC | 32 | PLASTIC | PLASTIC | Yes | 13.97mm | 11.43mm | 0.00mm | 1.27mm |
field_package_code | field_package_name | field_package_type | 0 | field_class | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_8086 | PRQP0048GA-A | QFP | 48 | IC | Yes | 14.00mm | 10.00mm | 2.50mm | ||
pkg_101 | PLQP0048KC-A | LFQFP | 48 | IC | Yes | 7.00mm | 7.00mm | 1.70mm | ||
pkg_8149 | PRDP0042BE-B | SDIP | 42 | IC | Yes | 15.24mm | 5.72mm | |||
pkg_1079 | PTLG0049JA-A | TFLGA | 49 | IC | Yes | 5.00mm | 5.00mm | 1.05mm | ||
BCY144 | CABGA | 144 | G | PLASTIC | Yes | 13.00mm | 13.00mm | 1.62mm | 1.00mm | |
pkg_8212 | PTQP0100LD-A | TFQFP | 100 | IC | Yes | 12.00mm | 12.00mm | 1.20mm | ||
pkg_11335 | PRSP0016JC-B | SSOP | 16 | IC | Yes | 5.00mm | 4.40mm | 1.73mm | ||
EQV | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
pkg_8275 | PTSB0044GE-J | TSOP(2) | 44 | IC | Yes | 10.16mm | 1.10mm | |||
LNI | L10.3X3A | TDFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
pkg_11796 | PLBG0176GE-A | LFBGA | 176 | IC | Yes | 13.00mm | 13.00mm | 1.40mm | 0.80mm | |
FKX | F40.6 | CERDIP | 40 | HERMETIC | HERMETIC | Yes | 52.07mm | 13.21mm | 0.00mm | 2.54mm |
DCG16 | SOIC | 16 | G | PLASTIC | Yes | 9.90mm | 3.90mm | 1.50mm | 1.27mm | |
pkg_6888 | PRSS0003DE-A | TO-92(3) | 3 | Dic | Yes | |||||
pkg_8337 | TVBG0225KA-A | T-VFBGA | 225 | IC | Yes | 10.00mm | 10.00mm | 0.93mm | ||
LRE | L56.8X8E | QFN | 56 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.50mm |
KBH | K20.A | CFP | 20 | HERMETIC | HERMETIC | Yes | 12.70mm | 7.49mm | 0.00mm | 1.27mm |
NLG32 | VFQFPN | 32 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm | |
WNF | W4X5.20N | WLCSP-TKCURDLBC | 20 | PLASTIC | PLASTIC | Yes | 2.15mm | 1.74mm | 0.54mm | 0.40mm |
pkg_745 | PLQP0176LB-A | LFQFP | 176 | IC | Yes | 20.00mm | 20.00mm | 1.70mm | ||
LUP | L24.4X5D | DFN | 24 | PLASTIC | PLASTIC | Yes | 5.00mm | 3.99mm | 22.86mm | 10.16mm |
LBO | L20.3X4 | QFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.90mm | 0.50mm |
PLG28 | PLCC | 28 | G | PLASTIC | Yes | 11.50mm | 11.50mm | 3.63mm | 1.27mm | |
YGF | L21.15X15 | Module | 21 | PLASTIC | PLASTIC | Yes | 15.00mm | 15.00mm | 3.50mm | 1.13mm |
pkg_7553 | PRSS0003ZK-A | MP-5 | 3 | Dic | Yes | 12.00mm | 8.60mm | |||
LYW | L28.4X4 | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
LER | L20.4X4E | TQFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
QAD | Q64.10X10D | TQFP | 64 | PLASTIC | Yes | 10.01mm | 10.01mm | 1.00mm | 0.50mm | |
pkg_7622 | TLBG0696FA-A | T-HLBGA | 696 | IC | Yes | 40.00mm | 40.00mm | 1.70mm |